TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

dmf82xwu

dmf82xwu
The DMF82XWU is a frame that you'll want to show off just as much as your photos. The sleek, high-gloss design will look great in the living room, office, or bedroom, and connecting your frame to your home network is a snap with WPS security. Wi-Fi® access at the touch of a button makes updating pictures simple, and sharing them with family and friends that are far away is made possible with FrameChannel®.
msrp $179.99
Detailed SpecsProduct Resources
Video
MPEG 1/2/4 Video Playback

Audio
WMA & MP3 Playback
Built-in Stereo Speakers

Convenience
JPEG, TIFF, and BMP Compatibility
1GB Built-in Memory
WiFi (802.11b/g) Capable with WPS Security
Support for FrameChannel®
Slide Show
Calendar
Clock
Alarm
Tilt Sensor
Touch Sensor Keys

Jackpacks
Card Slots: 2
USB Ports (2.0): 2
Headphone Jack (1)

Display
8.0" Diagonal LCD Panel
800 x 480 Screen Resolution (Pixels)
16:9 Aspect Ratio
500:1 Contrast Ratio
Brightness: 250 cd/m2

Included Accessories
Remote Control
AC Power Cord
AC Adapter (100-240V)

Weights and Dimensions
Dimensions: 10.28 x 6.85 x 1.42 (WxHxD)
Weight With Stand: 1.91 lbs.
Weight With Packaging: 4.62 lbs.
Dimensions With Packaging: 12.40 x 3.15 x 11.50 (WxHxD)

General
UPC: 022265003107

Wi-Fi® can be used to connect to FrameChannel® and Picasa™ services.

Use of FrameChannel® or Picasa™ services for uploading requires a personal computer and a working Internet connection. To receive FrameChannel® or Picasa™ services on your Digital Media Frame, you need a working Wi-Fi® connection. These services may be limited or unavailable based on conditions, factors, or events outside Toshiba’s control, such as your Internet provider contract, connection, router, wiring, and other network and/or transmission conditions. You are responsible for any telephone or broadband service charges incurred as a result of using such services. Such services are provided by third parties, and the availability, functionality, and/or content thereof may be changed, removed, discontinued, interrupted, restricted, or disabled at any time. Toshiba makes no warranties, representations, or assurances about the content, availability or functionality of third-party services. Without altering or restricting this general disclaimer, Toshiba expressly disclaims any liability for changes, removals, discontinuations, interruptions, restrictions, or disablement of the FrameChannel®, Picasa™, or any other third-party services.

DRM-protected files cannot be played back. For supported storage media and file format types, please refer to owner’s manual at www.tacp.toshiba.com.

1GB (gigabyte). This represents the capacity of the flash memory in your Digital Media Frame. Flash memory devices as well as the PC’s operating system calculate the storage capacity as 1GB (gigabyte) = 230 = 1,073,741,824 bytes. Available storage capacity will be less as some listed capacity is used for formatting, preinstalled content and/or other functions.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.