TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

32AV502U

32AV502U
The 32AV502 combines quality, style, and value. It features DynaLight™ for a deeper picture, Native Mode™ and Gaming Mode for a better gaming experience, 2 HDMI™ digital inputs for improved connectivity, and ENERGY STAR® compliance. All of this comes in a new thinner high-gloss black cabinet that will blend into any room.
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
DynaLight™ Dynamic Back-Light Control

Jackpacks
HDMI™ Inputs (2)
15 Pin D-Sub PC Input

Video
Built-In ATSC/NTSC/QAM Digital Tuning
Definition: Built-In ATSC/NTSC/QAM digital tuning allows for tuning of standard cable channels as well as off-air digital broadcasts, in addition to digital "cable-in-the-clear" broadcasts.
Cinespeed™ LCD Panel
Definition: Cinespeed™ LCD panel has 8ms or less response speed necessary for cleaner high-action home theater images. A wide viewing angle ensures that you’ll have the best seat in the house.

Video
DynaLight™ Dynamic Back-Light Control
10 Bit Video Processor
60 Hz Video Scan Rate
Cinema Mode 24 fps (3:2 Pulldown)
Native Mode™

Audio
Thin-Line Speaker System
Mute/Half Mute

Convenience
4-Item Universal Remote*
Auto Aspect Control
Gaming Mode
Input Labeling

Jackpacks
HDMI™ Inputs (2)
ColorStream® HD Component Video Inputs (2)
Front A/V / Rear A/V / Rear S-Video: 1/1/1
15 Pin D-Sub PC Input
Analog Audio Out (Variable)
Dolby® Digital Optical Output

Weights and Dimensions
Dimensions: 31.7 x 21.0 x 4.0 (WxHxD)
Weight With Stand: 32.4 lbs.
Dimensions With Stand: 31.7 x 22.9 x 9.2 (WxHxD)
Weight With Packaging: 39 lbs.
Dimensions With Packaging: 39.9 x 26.6 x 8.6 (WxHxD)

General
UPC: 022265001707

Change for the better with Energy Star

*In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.