TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

D-R1

D-R1
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Super Multi-Drive Recorder

Audio
LPCM/Dolby® Digital (2Ch) Audio Recording
QSound™ 3D Surround Sound

Convenience
VCR Plus+® C3 Timer Recording
181 Channel NTSC Tuner

Jackpacks
Front Panel A/V & IEEE1394DV Inputs
Coaxial and Optical TosLink® Digital Audio Output

Video
Super Multi-Drive Recorder
Benefit: DVD-RAM is a high-capacity, high-performance optical disk that allows data to be read, written, and erased more than 100,000 times. It is designed to work exactly like a floppy disk, allowing users to copy and delete files from it and use it to run programs. DVD-R discs are write-once media that are currently compatible with most DVD-Video players sold today. The D-R1 also offers additional flexibility with rewritable DVD-RW media used in some personal computer drives. Built-in DVD-R capability offers compatibility with virtually all DVD-Video players. Record up to 8 hours of programming using a double-sided 9.4GB DVD-RAM disc.
Digital Cinema Progressive
Benefit: Provides smoother, clearer picture from discs encoded at 24 frames per second. Especially useful for highly detailed or fast-moving images.

Audio
Create Custom Play Lists
Benefit: The D-R1 allows the user to generate and save custom playlists using any titles and/chapters. Each compilation of desired footage can be separately titled and edited (for removal of commercials or other unwanted sections) and then seamlessly played back for review.

Convenience
EAM (Enhanced Audio Mode)
Benefit: This feature includes three modes: NORMAL (off mode), 3-D (virtual surround sound enhancement from multichannel content), and DIALOGUE Expander (which enhances center channel [dialogue] frequencies during playback of multichannel content). Benefit of DIALOGUE: Great for"late night" listening when volume levels are low but dialogue intelligibility is of concern.
Time Slip Recording/Playback
Definition: This feature allows the user to begin watching a recording that is already in progress. A Time Slip feature lets you 'pause' a live recording and then return to it later. During playback of both modes, a bar graph can be displayed on-screen depicting the 'progress' or location of the playback signal in relation to the real time recorded signal.
Auto Title/Chapter/Thumbnail Creation
Benefit: Recorded content remains easy to find with the help of a menu that will be automatically created when you record. It displays the date and channel you recorded, along with a thumbnail of your recording by capturing the first video frame of the recording. The date and channel can be change to any 64-character title and the thumbnails to any image within the recording. Chapters within the recording can also be created by either predetermined intervals, or by the user selecting specific points within the recording. These chapters can also be named and assigned a specific thumbnail from any video frame within the chapter.

Jackpacks
ColorStream® Component Video Output
Benefit: Offers a more than 200% improvement in color compared to an S-Video output jack. These outputs allow the highest quality video signal to be sent from the DVD player to a component video equipped TV. When this connection is utilized, typical NTSC artifacts
Front Panel A/V & IEEE1394DV Inputs
Benefit: There are composite audio & video inputs, as well as RCA L/R inputs on the front panel of the unit for easy camcorder dubbing. Additionally, an IEEE1394 'Firewire' jack is also available on the front panel for interfacing compatible digital video camcorders. Provides automatic recognition of the device and on-screen menu controls to easily direct the "downloading" process with the recorder’s remote control.
Coaxial and Optical TosLink® Digital Audio Output
Benefit: Sends the audio signal to an audio/video receiver in its digital form allowing access to the Dolby Digital® /DTS® track encoded on the DVD disc.

Video
10-bit/54 MHz Video Digtial/Analog Converter
Super Multi-Drive Recorder
Resolution: 500 Lines

Audio
24-Bit/192kHz Audio Digital/Analog Converter
QSound™ 3D Surround Sound
LPCM/Dolby® Digital (2Ch) Audio Recording
Create Custom Play Lists

Convenience
Auto Title/Chapter/Thumbnail Creation
Daylight Savings Time Adjust
Time Zone Adjust
Auto Channel Setup
VCR Plus+® C3 Timer Recording
Scan: x2. x8, x30. x100
Slow Motion: Forward and Reverse - 1/16, 1/4, 1/2
Multi-Camera Angle Select
Multi-Subtitle Select
Basic Remote
Enhanced Picture Modes
181 Channel NTSC Tuner
Disc Quantity: 1
Disc Play: DVD/VCD/CD-R/CD-RW/CD/DVD-R/DVD-RAM
Disc Record: DVD-RAM, DVD-R, DVD-RW*

Jackpacks
Coaxial and Optical TosLink® Digital Audio Output
IEEE1394 with DTV Link
S-Video Outputs
RCA Video Outputs (2)
Optical Audio Outputs (1)
L-R Audio Output (1)
RF Output - Rear (1)
RCA Video Input (2)
L-R Audio Input (1)
Front Panel A/V & IEEE1394DV Inputs

General
UPC: 022265411100

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.