TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

DKR40

DKR40
The DKR40 is an excellent solution for archiving your favorite home movies to DVD. That’s not all; the DKR40 also enhances your DVD collection with 1080p upconversion to near HD picture quality via HDMI™.
msrp $129.99
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Video upconversion up to 1080p** resolution via HDMI
Definition: Video upconversion up to 1080p takes your current DVDs to a new level, for an amazing viewing experience on today's HDTVs.
One Touch Recording*
Definition: One Touch Recording makes recording your favorite show simple. Just connect your DVD recorder/VCR to your cable or satellite box and you are set to record with the push of one button!
Multi-Format Recording and Playback***
Definition: Multi-Format Recording and Playback provides the utmost in recording media convenience with compatibility with the most popular formats (DVD-R, DVD-RW, DVD+R, DVD+RW).

Convenience
REGZA-LINK® (HDMI™ CEC)****
Definition: REGZA-LINK® makes controlling multiple components easy. Just connect your player to other compatible devices using an HDMI cable, and then control them using one remote, no additional programming or setup required!

Video
Video Upconversion via HDMI™ ** 720p/1080i/1080p
Progressive Out
Video DAC -10-bit/54 MHz
Digital Photo Viewer (JPEG)
Y/C Separation

Audio
Audio DAC 192kHz/24bit
MP3***
WMA***
Dolby® Digital Recording (2-Ch)
L-PCM Recording XP mode only
3-D Virtual Surround Sound

Convenience
DVD-RW (VR & Video Mode)
DVD+RW (VR Mode)
DVD-R (Video Mode)
DVD+R (Video Mode)
Recording Modes 1H(XP)/2H(SP)/4H(LP)/6H(EP)/8H(SLP)
V-Chip Recording
Timer Recording 12 programs/1 month
Camcorder Controls Yes (Dubbing)
OSD Language: English/French/Spanish
1.5x FF with Audio 1.3x /0.8x with Audio
Scan FF/REW 2X(fwd) 5X(back) ,20X,40X
Slow-Motion 1/2(fwd) 1/4(back), 1/8X, 1/16X
Instant Skip
Editing Features Playlist/Rename Title/Replace Title Thumbnail / Chapter Creation (User and Auto)
Timer Back Up (at standby mode)-30 sec.
Auto Finalization w/ undo
Commercial Skip
HDMI™ Cable Included

Jackpacks
Component Outputs (1)
HDMI™ Out with REGZA-LINK®
Front S-Video Input (1)
Rear S-Video Input/Output 1 /1
Rear RCA-Video Input/Output 1 /1
Front Audio Input (1)
Rear Analog Audio Input / Output 1/1
Coaxial Outputs (1)
Front DV Input (1)

Weights and Dimensions
Weight: 5.28 lbs.
Dimensions: 16.54 x 2.32 x 9.72 (WxHxD)
Weight With Packaging: 7.7 lbs.
Dimensions With Packaging: 20.47 x 5.79 x 14.25 (WxHxD)

General
UPC: 022265002391

*External tuner source required to record television programming. This product is not made or sold for unauthorized use of copyrighted works, and it is only intended for recording and playback of authorized content and any other lawful use.

***Some DVD-R/DVD-RW and CD-R/CD-RW discs may be incompatible due to laser pick up and disc design. CD-R/CD-RW discs must be recorded using CD-DA method for CD audio playback. The DVD Recorder may not support some MP3/WMA/JPEG/DivX recordings due to differences in recording formats, disc structure, or condition of the disc (use of CD-RW for MP3 files is not recommended). See owner’s manual for more information.

**A HDTV or HD Monitor with an HDCP capable HDMI or DVI input is required for video upconversion. To upconvert to 720p, 1080i, or 1080p resolution, a 720p, 1080i, or 1080p capable HDTV or HD Monitor (as applicable) is required.

****Use of REGZA-LINK®, which is a feature based on HDMI-CEC, requires an HDMI-CEC compatible display device. Depending on the display device specifications, some or all REGZA-LINK® functions may not work even if the display device is HDMI-CEC compatible.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.