TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

MW27F51

MW27F51
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
JPEG Viewer
4-Head/19-Micron Hi-Fi Stereo VHS Playback

Audio
VHS Hi-Fi Stereo
WMA & MP3 Playback

Convenience
Photo Viewer with slide show capacity
4 Picture Preference Modes
Commercial Skip
Ergonomic Glow-Key Remote

Jackpacks
Headphone Jack (1)

Display
Displays Fully Customizable Album Covers

Video
JPEG Viewer
Benefit: Enables the display of digital photographs captured in the JPEG format. Simply load the CD with your favorite photos and create custom slide shows with a few simple clicks of the player's remote control.
Digital Comb Filter
Benefit: An advanced comb filter able to eliminate detail noise in intricate scenes as well as reduce dot crawl and color bleed from broadcast sources.
FST PURE® Picture Tube
Benefit: Due to its flat design, viewing angle and picture linearity are greatly improved over traditional tube designs, delivering the most accurate, life-like images possible.
4-Head/19-Micron Hi-Fi Stereo VHS Playback
Benefit: Offers superior slow motion effects over conventional 2 head VCR designs. Toshiba's 19-Micron Heads match precisely the width of the SP and SLP azimuths and read only the signal recorded on each azimuth (not adjoining tracks). The benefit is significantly enhanced SLP performance so good, it rivals the quality of tapes recorded in the SP Mode.

Audio
VHS Hi-Fi Stereo
Benefit: Delivers the highest quality stereo sound from tapes recorded with a high fidelity soundtrack. This provides the ability for the internal Dolby® ProLogic II surround sound decoder to reproduce the surround sound content encoded on the tapes.
WMA & MP3 Playback
Benefit: Play recordable Compact Discs (CD-R & CD-RW) with music stored in either the Windows Media™ Audio or MP3 file formats can be enjoyed.
Double Baffle Stereo Speaker System
Benefit: Provides improved stereo sound reproduction without connection additional speakers.
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.

Convenience
Sleep Timer
Benefit: Allows the viewer to set the television to shut off after a preset amount of time.
4 Picture Preference Modes
Benefit: Includes preset picture settings tailored for various programs and allows quick adjustments at the touch of a button. Instead of accessing Brightness, Contrast, Color, or Tint each time you switch from a movie to a sporting event, use the preset Picture Preference Modes (Standard, Sports, Movie, Memory) to change the quality of the picture without all the fuss. The Memory Mode allows you to customize your own settings and save them into the television's memory.
Commercial Skip
Benefit: After a program has been recorded, pressing the SKIP button once during playback will automatically advance the tape 30-seconds forward bypassing recorded commercials. Pressing the skip button on the remote again will advance the recorded tape for another 30-seconds for a total of 60-seconds (30 sec x 6 Maximum).
Auto Clock Set
Definition: This feature ensures that your VCR never blinks "12:00" again. A special data stream in your local broadcast source (where available) automatically sets the clock display and keeps it accurate—even when time changes to daylight saving and back. Auto Clock Set also provides on-screen displays of each channel’s call letters and ID.

Jackpacks
Headphone Jack (1)
Benefit: This feature allows customers to have a private viewing experience. It is particularly useful on AC/DC models, which are usually used in automobiles and other confined spaces.

Video
125-Channel MTS/SAP Tuner
JPEG Viewer
4-Head/19-Micron Hi-Fi Stereo VHS Playback

Audio
VHS Hi-Fi Stereo
Coaxial Dolby® Digital and DTS® Surround Sound Output
WMA & MP3 Playback

Convenience
Auto Channel Memory
Disc Quantity: 1
Disc Play: DVD-Video/CD/CD-R/CD-RW*/VCD/DVD-R
Digital Picture Zoom
Fast Scan: 2x, 4x, 8x, 20x
Slow Motion
Parental Lock
Tray Lock
Multi-Camera Angle Select
Multi-Subtitle Select
Commercial Skip
Auto Tracking
Auto Head Cleaner
High Speed Rewind/Fast Forward
Ergonomic Glow-Key Remote
Video Heads: 4
Record Speeds: SP/SLP
Photo Viewer with slide show capacity
4 Picture Preference Modes
181 Channel NTSC Tuner
"Plus Touch" - Touch SensitiveControls

Jackpacks
RCA Video Outputs - Rear (1)
RCA Video Inputs - Front (1)
RCA Video Inputs - Rear (1)
L-R Audio Output - Rear (1)
L-R Audio Input - Front (1)
L-R Audio Inputs - Rear (1)
Coaxial Digital Audio Output
RF Input - Rear (1)
Headphone Jack (1)

Display
Displays Fully Customizable Album Covers
On screen display guides user functions

Weights and Dimensions
Weight: 97 lbs.
Dimensions: 29 1/8" x 25 3/8" x 19 7/16" (WxHxD)
Weight With Packaging: 107 lbs.
Dimensions With Packaging: 33 1/2" x 30 1/2" x 24 5/16" (WxHxD)

General
UPC: 0222652171308

1 CD-R/CD-RW discs recorded by CD-DA method can be played back. Some CD-R/CD-RW discs may be incompatible due to laser pick-up and disc design. DVD-R discs recorded by DVD Video method can be played. Some DVD-R discs may be incompatible due to laser pick-up and disc design. WMA, MP3 and JPEG discs may be incompatible due to different recording format or condition of disc.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.