TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

SD-3815

SD-3815
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Picture Zoom

Audio
3-D Virtual Surround Sound

Convenience
MP3 Playback
Front Panel Operation

Jackpacks
15 Pin D-Sub PC Input
Coaxial and Optical TosLink® Digital Audio Output

Video
Picture Zoom
Benefit: This interactive DVD feature allows you to select an area of the picture you want to zoom in on and magnify it. Enhanced digital processing during moving video or freeze-frame playback produces superior color fidelity and resolution, even when you're zoomed in. Also can be used to expand letterbox-only films to increase the viewable area on-screen.
Digital Cinema Progressive
Benefit: Provides smoother, clearer picture from discs encoded at 24 frames per second. Especially useful for highly detailed or fast-moving images.
Video Black Level Expansion
Benefit: Provides greater contrast and richer black tones.

Audio
3-D Virtual Surround Sound
Benefit: Provides a simulated surround sound effect from sources that contain only a stereo soundtrack. Convenient when playing older DVD films or for use with home theaters not equipped with multi-channel playback compatibility. Also active via the headphone output jacks.

Convenience
Parallel Video Output
Benefit: This highly convenient feature lets you connect your Toshiba DVD player via Composite, S-Video, and/or Interlaced Component Video Outputs and watch simultaneous images from each connected TV. Ideal for multi-room applications.
MP3 Playback
Benefit: Recordable Compact Discs (CD-R & CD-RW) with music stored in MP3 file formats can be enjoyed.
Front Panel Operation
Benefit: Offers full player menu navigation via front panel controls. Lets the user operate the player when the remote has been misplaced or unavailable.
9 Bookmarks
Benefit: Allows up to 9 digital 'bookmarks' to save favorite locations/scenes on discs loaded inside the player. The bookmark feature provides quick access to those scenes the user wants to view again, or demonstrate to friends.

Jackpacks
ColorStream® Component Video Output
Benefit: Offers a more than 200% improvement in color compared to an S-Video output jack. These outputs allow the highest quality video signal to be sent from the DVD player to a component video equipped TV. When this connection is utilized, typical NTSC artifacts
Coaxial and Optical TosLink® Digital Audio Output
Benefit: Sends the audio signal to an audio/video receiver in its digital form allowing access to the Dolby Digital® /DTS® track encoded on the DVD disc.

Video
5-Disc Carousel Design
10-bit/27 MHz Video Digital/Analog Converter
Resolution: 500 Lines
Super ColorStream Pro® Output for both DVD & TiVo
Picture Zoom

Audio
3-D Virtual Surround Sound

Convenience
MP3 Playback
Disc Play: DVD/CD-R/CD/VCD/DVD-R/CD-RW
Basic Remote
Scan: x2. x8, x30. x100
Slow Motion: Forward and Reverse - 1/16, 1/4, 1/2
Multi-Camera Angle Select
Multi-Subtitle Select
9 Bookmarks
Front Panel Operation

Jackpacks
15 Pin D-Sub PC Input
Coaxial and Optical TosLink® Digital Audio Output
RCA Video (1)
Optical Audio Outputs (1)
Coaxial Outputs (1)
L-R Audio (2)

Warranty
Warranty: 90 Days Labor/1 Year Parts

Weights and Dimensions
Weight: 11 lbs.
Dimensions: 17" x 3 3/16" x 16 3/16" (WxHxD)
Weight With Packaging: 14 lbs.
Dimensions With Packaging: 21 7/16" x 6 7/16" x 20" (WxHxD)

General
UPC: 022265410868

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.