TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

SD-3950

SD-3950
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video

Audio
WMA & MP3 Playback

Convenience
Power Picture Zoom
Bookmarks

Jackpacks
Coaxial and Optical TosLink® Digital Audio Output

Video
Digital Cinema Progressive
Benefit: Provides smoother, clearer picture from discs encoded at 24 frames per second. Especially useful for highly detailed or fast-moving images.
Video Black Level Expansion
Benefit: Provides greater contrast and richer black tones.
JPEG Viewer
Benefit: Enables the display of digital photographs captured in the JPEG format. Simply load the CD with your favorite photos and create custom slide shows with a few simple clicks of the player's remote control.

Audio
WMA & MP3 Playback
Benefit: Play recordable Compact Discs (CD-R & CD-RW) with music stored in either the Windows Media™ Audio or MP3 file formats can be enjoyed.

Convenience
EAM (Enhanced Audio Mode)
Benefit: This feature includes three modes: NORMAL (off mode), 3-D (virtual surround sound enhancement from multichannel content), and DIALOGUE Expander (which enhances center channel [dialogue] frequencies during playback of multichannel content). Benefit of DIALOGUE: Great for"late night" listening when volume levels are low but dialogue intelligibility is of concern.
Power Picture Zoom
Benefit: This interactive feature allows you to select an area of the picture you want to zoom in on and magnify it. Enhanced digital processing during moving video or freeze-frame playback produces superior color fidelity and resolution, even when you're zoomed in. Also can be used to expand letterbox-only films to increase the viewable area on-screen.
Bookmarks
Benefit: Players with this feature let users virtually mark favorite locations/scenes on discs inside the player. The bookmark feature provides quick access to those scenes the user wants to view again or demonstrate to a friend. Select players offer up to nine bookmarks for greater accessibility.

Jackpacks
Coaxial and Optical TosLink® Digital Audio Output
Benefit: Sends the audio signal to an audio/video receiver in its digital form allowing access to the Dolby Digital® /DTS® track encoded on the DVD disc.
ColorStream® Component Video Output
Benefit: Offers a more than 200% improvement in color compared to an S-Video output jack. These outputs allow the highest quality video signal to be sent from the DVD player to a component video equipped TV. When this connection is utilized, typical NTSC artifacts

Video
JPEG Viewer
10-bit/54 MHz Video Digtial/Analog Converter

Audio
WMA & MP3 Playback
Virtual Surround Sound

Convenience
MP-3 Audio
Disc Quantity: 1
Disc Play: DVD/DVD-R/VCD/CD/CD-R/CD-RW
Power Picture Zoom
Bookmarks
Fluorescent Dimmer
Scan: x2. x8, x30. x100
Slow Motion: Forward and Reverse - 1/16, 1/4, 1/2
Multi-Camera Angle Select
Multi-Subtitle Select
Ergonomic Remote Control

Jackpacks
RCA Video (1)
L-R Audio Inputs - Rear (1)
Coaxial and Optical TosLink® Digital Audio Output

Weights and Dimensions
Weight: 6 lbs.
Weight With Packaging: 8 lbs.

General
UPC: 022265411056

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.