TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

SD-6000

SD-6000
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Video Upconversion via HDMI™ ** 720p/1080i/1080p
Video D/A 14-Bit/108MHz

Audio
Audio D/A 192 kHz/24 bit

Convenience
Parental Lock
Front LED Display

Jackpacks
HDMI™
S-Video
RCA Video (1)

Video
HD JPEG
Benefit: HD JPEG will provide the ability to view Megapixel images in their enhanced resolution when using HDMI™ and an HDTV display device
ColorStream Pro® Progressive Scan Component Video Output
Definition: ColorStream Pro® Progressive Scan Component Video Outputs enhance color purity and image detail.

Audio
Dolby® Digital and DTS® Compatible Output
Definition: Connected to a compatible AC-3 receiver, Dolby® Digital creates a multi-channel audio experience and unsurpassed three-dimensional audio performance rivaling the best movie theaters. And every Toshiba DVD player features DTS® (Digital Theater Systems) compatibility. A Toshiba DVD player can be connected to a DTS® compatible receiver/decoder via its digital audio outputs for playback of high-resolution multi-channel DTS® -encoded DVDs and CDs.

Jackpacks
ColorStream Pro® Component Video Output
Benefit: These outputs allow the video signal to be sent from the DVD player to a component video equipped interlaced or progressive scan TV. When this connection is utilized with today's HD-compatible sets, typical NTSC artifacts-like video noise, dot crawl, and flicker-are virtually eliminated, resulting in a low-noise, highly detailed picture with unequaled color purity.

Video
Video Upconversion via HDMI™ ** 720p/1080i/1080p
Video D/A 14-Bit/108MHz
Progressive Scan 3:2 Pulldown Digital Cinema Progressive
DivX® Home Theater Certified
Digital Picture Zoom
Fast Scan
Slow Motion
Multi-Camera Angle Select
Multi-Language Select
Multi-Subtitle Select

Audio
Audio D/A 192 kHz/24 bit
WMA & MP3 Playback
3-D Virtual Surround Sound

Convenience
Parental Lock
Front LED Display
Tray Lock

Jackpacks
HDMI™
S-Video
RCA Video (1)
L-R Audio (1)


*Some DVD-R/DVD-RW and CD-R/CD-RW discs may be incompatible due to laser pick up and disc design. CD-R/CD-RW discs must be recorded using CD-DA method for CD audio playback. The DVD player in this TV may not support some MP3/WMA/JPEG/DivX recordings due to differences in recording formats, disc structure, or condition of the disc (use of CD-RW for MP3 files is not recommended). See owner’s manual for more information.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.