TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

SD-6100

SD-6100
Take advantage of a DVD player that can get the most out of your DVD collection. 1080p upconversion to near HD picture quality, the convenience of HDMI™ and REGZA LINK™, and numerous playback options make the SD-6100 a great solution for your home theater needs.
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Video upconversion up to 1080p* resolution via HDMI
Definition: Video upconversion up to 1080p takes your current DVDs to a new level, for an amazing viewing experience on today's HDTVs.
Multi-Format Playback**
Definition: Multi-Format playback capability supports DVD-/+R, DVD-/+RW, VCD, SVCD, CD-R, CD-RW, and MP3 playback for true viewing flexibility.
ColorStream Pro® Progressive Scan Component Video Output
Definition: ColorStream Pro® Progressive Scan Component Video Outputs enhance color purity and image detail.

Convenience
REGZA-LINK® (HDMI™ CEC)***
Definition: REGZA-LINK® makes controlling multiple components easy. Just connect your player to other compatible devices using an HDMI cable, and then control them using one remote, no additional programming or setup required!

Video
Video Upconversion 720p/1080i/1080p
14-Bit/108MHz Video D/A
Digital Cinema Progressive (3:2 Pulldown)
Digital Picture Zoom
Fast Scan
Slow Motion
Multi-Camera Angle Select
Multi-Language Select
Multi-Subtitle Select

Audio
Audio D/A 192 kHz/24 bit
WMA & MP3 Playback**
3D Surround Sound

Convenience
Remote Control
Front LED Display
Tray Lock

Jackpacks
HDMI™ Out with REGZA-LINK®
S-Video
RCA Video Outputs (1)
L-R Audio (1)
Coaxial Outputs (1)

Weights and Dimensions
Weight: 2.94 lbs.
Dimensions: 16.93 x 1.65 x 7.76 (WxHxD)
Weight With Packaging: 4.22 lbs.
Dimensions With Packaging: 18.7 x 3.35 x 10.24 (WxHxD)

General
UPC: 022265001332

**Some DVD-R/DVD-RW and CD-R/CD-RW discs may be incompatible due to laser pick up and disc design. CD-R/CD-RW discs must be recorded using CD-DA method for CD audio playback. The DVD/VCR may not support some MP3/WMA/JPEG recordings due to differences in recording formats, disc structure, or condition of the disc (use of CD-RW for MP3 files is not recommended). See owner’s manual for more information.

***Use of REGZA-LINK®, which is a feature based on HDMI-CEC, requires an HDMI-CEC compatible display device. Depending on the display device specifications, some or all REGZA-LINK® functions may not work even if the display device is HDMI-CEC compatible.

*A HDTV or HD Monitor with an HDCP capable HDMI or DVI input is required for video upconversion. To upconvert to 720p, 1080i, or 1080p resolution, a 720p, 1080i, or 1080p capable HDTV or HD Monitor (as applicable) is required.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.