TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

SD-7990

SD-7990
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video

Convenience
Digital Picture Zoom

Jackpacks
Opitcal TosLink® Digital Audio Input (1)

Video
HD JPEG
Benefit: HD JPEG will provide the ability to view Megapixel images in their enhanced resolution when using HDMI™ and an HDTV display device

Convenience
Digital Picture Zoom
Benefit: This interactive DVD feature allows you to select an area of the picture you want to zoom in on and magnify it. Enhanced digital processing during moving video or freeze-frame playback produces superior color fidelity and resolution, even when you’re zoomed in. Also can be used to expand letterbox-only films to increase the viewable area on-screen.

Video
DivX® Home Theater Certified
Digital Cinema Progressive (3:2 Pulldown)

Audio
24-Bit/192kHz Audio Digital/Analog Converter
3-D Virtual Surround Sound

Convenience
Digital Picture Zoom

Jackpacks
Opitcal TosLink® Digital Audio Input (1)
Coaxial Audio Outputs (1)
S-Video Outputs
A/V Outputs (1)

Weights and Dimensions
Weight: 3.74 lbs.
Dimensions: 17.13" x 8.27" x 2.00" (WxHxD)
Weight With Packaging: 5.28 lbs.
Dimensions With Packaging: 19.70" x 11.80" x 5.35" (WxHxD)

General
UPC: 022265000137

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.