TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

SD-P1200

SD-P1200
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Picture Zoom

Audio
3-D Virtual Surround Sound

Convenience
MP3 Playback
Credit Card Size Remote Control
3.5 Hour Lithium Battery

Jackpacks

Video
JPEG Viewer
Benefit: Enables the display of digital photographs captured in the JPEG format. Simply load the CD with your favorite photos and create custom slide shows with a few simple clicks of the player's remote control.
Picture Zoom
Benefit: This interactive DVD feature allows you to select an area of the picture you want to zoom in on and magnify it. Enhanced digital processing during moving video or freeze-frame playback produces superior color fidelity and resolution, even when you're zoomed in. Also can be used to expand letterbox-only films to increase the viewable area on-screen.
Screen Size: 7" Digaonal Widescreen LCD Display
Benefit: Perfect for viewing standard, letterbox, and anamorphic DVD movies.

Audio
3-D Virtual Surround Sound
Benefit: Provides a simulated surround sound effect from sources that contain only a stereo soundtrack. Convenient when playing older DVD films or for use with home theaters not equipped with multi-channel playback compatibility. Also active via the headphone output jacks.

Convenience
MP3 Playback
Benefit: Recordable Compact Discs (CD-R & CD-RW) with music stored in MP3 file formats can be enjoyed.
Screen Saver
Benefit: The player can be set to automatically go into a screen saver mode after several minutes of inactivity. While in this mode, the Toshiba DVD logo appears and "ping-pongs" across the screen. Many movies will display the main movie menu indefinitely after the movie has ended. If left onscreen for a prolonged period, burn-in on the TV screen may result without this feature.

Video
JPEG Viewer
Picture Zoom
12-Bit/54MHz Video Digital/Audio Converter
Resolution: 220 Lines
Panel Resolution: 480 x 234
Screen Size: 7" Digaonal Widescreen LCD Display

Audio
3-D Virtual Surround Sound

Convenience
MP3 Playback
Disc Quantity: 1
Disc Play: DVD/CD-R/CD/VCD/DVD-R/CD-RW
Ruberrized Cabinet Design
Scan: x2, x4, x8, x20
Slow Motion: Forward and Reverse - 1/16, 1/4, 1/2
Multi-Camera Angle Select
Multi-Subtitle Select
Credit Card Size Remote Control
3.5 Hour Lithium Battery
Weight: 1.8 lbs without battery

Jackpacks
Headphone Jack (2)
RCA Video (1)
Digital Audio Output (1)
L-R Audio Output (1)
A/V Inputs (1)

Weights and Dimensions
Dimensions: 7.88” x 6.27” x 1.6” (WxHxD)
Weight With Packaging: 6 lbs.
Dimensions With Packaging: 11 7/8” x 8 1/2” x 6 3/4” (WxHxD)

General
UPC: 022265980163

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.