TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

SD-V291

SD-V291
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Picture Zoom
4-Head/19-Micron System
S-VHS Quasi Playback

Audio
VHS Hi-Fi Stereo
WMA & MP3 Playback

Convenience
Commercial Skip
High Speed Rewind/Fast Forward

Jackpacks
Coaxial and Optical TosLink® Digital Audio Output

Video
JPEG Viewer
Benefit: Enables the display of digital photographs captured in the JPEG format. Simply load the CD with your favorite photos and create custom slide shows with a few simple clicks of the player's remote control.
Picture Zoom
Benefit: This interactive DVD feature allows you to select an area of the picture you want to zoom in on and magnify it. Enhanced digital processing during moving video or freeze-frame playback produces superior color fidelity and resolution, even when you're zoomed in. Also can be used to expand letterbox-only films to increase the viewable area on-screen.
4-Head/19-Micron System
Benefit: Offers superior slow motion effects over conventional 2 head VCR designs. Toshiba's 19-Micron Heads match precisely the width of the SP and EP azimuths and read only the signal recorded on each azimuth (not adjoining tracks). The benefit is significantly enhanced SLP and EP performance so good, it rivals the quality of tapes recorded in the SP Mode.
S-VHS Quasi Playback
Benefit: This features will allow tapes that were recorded in a Super VHS deck to be played back in the Toshiba deck without a significant reduction in quality.

Audio
VHS Hi-Fi Stereo
Benefit: Delivers the highest quality stereo sound from tapes recorded with a high fidelity soundtrack. This provides the ability for the internal Dolby® ProLogic II surround sound decoder to reproduce the surround sound content encoded on the tapes.
WMA & MP3 Playback
Benefit: Play recordable Compact Discs (CD-R & CD-RW) with music stored in either the Windows Media™ Audio or MP3 file formats can be enjoyed.

Convenience
Bookmarks
Benefit: Players with this feature let users virtually mark favorite locations/scenes on discs inside the player. The bookmark feature provides quick access to those scenes the user wants to view again or demonstrate to a friend. Select players offer up to nine bookmarks for greater accessibility.
Commercial Skip
Benefit: After a program has been recorded, pressing the SKIP button once during playback will automatically advance the tape 30-seconds forward bypassing recorded commercials. Pressing the skip button on the remote again will advance the recorded tape for another 30-seconds for a total of 60-seconds (30 sec x 6 Maximum).
Auto Clock Set
Definition: This feature ensures that your VCR never blinks "12:00" again. A special data stream in your local broadcast source (where available) automatically sets the clock display and keeps it accurate—even when time changes to daylight saving and back. Auto Clock Set also provides on-screen displays of each channel’s call letters and ID.

Jackpacks
ColorStream® Component Video Output
Benefit: Offers a more than 200% improvement in color compared to an S-Video output jack. These outputs allow the highest quality video signal to be sent from the DVD player to a component video equipped TV. When this connection is utilized, typical NTSC artifacts

Video
10-bit/27 MHz Video Digital/Analog Converter
Resolution: 500 Lines
JPEG Viewer
Picture Zoom
S-VHS Quasi Playback
4-Head/19-Micron System

Audio
WMA & MP3 Playback
VHS Hi-Fi Stereo
24-Bit/192kHz Audio Digital/Analog Converter

Convenience
MP-3 Audio
Disc Quantity: 1
Disc Play: DVD/CD-R/CD/VCD/DVD-R/CD-RW
Tray Lock
Bookmarks
Scan: x2, x4, x8, x20
Slow Motion: Forward and Reverse - 1/16, 1/4, 1/2
Multi-Camera Angle Select
Multi-Subtitle Select
Commercial Skip
8 Event/1 Year Programming
High Speed Rewind/Fast Forward
Index Skip
Auto Head Cleaner
Glow DVD/VCR/TV Remote
Record Speeds: SP/SLP

Jackpacks
RCA Video Outputs - Rear (1)
RCA Video Inputs - Front (1)
L-R Audio Inputs - Rear (1)
L-R Audio Input - Front (1)
RF Output - Rear (1)
Coaxial and Optical TosLink® Digital Audio Output
RCA Video Outputs (1)
Optical Audio Outputs (1)
L-R Audio Output (1)

Weights and Dimensions
Dimensions: 16 7/8" 9 5/6" 3 3/4" (WxHxD)

General
UPC: 022265411025

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.