TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

XD-E500

XD-E500

VISIT THE TOSHIBA XDE MICROSITE >

Fall in love with your movie collection all over again with the XD-E500. The XD-E500 not only upconverts standard DVD up to 1080p to match the resolution of your HD TV, but also enhances your viewing experience thanks to three user selectable XDE modes: Sharp for enhanced edge detail, Color for richer blues and greens, and Contrast for enhancement of details in darker scenes.
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Video Upconversion: 720p/1080i/1080p
XDE Modes: Sharp, Color, Contrast

Video
XDE Modes: Sharp, Color, Contrast
Benefit: Viewing experience is enhanced thanks to three user selectable modes: Sharp for added edge detail, Color for richer blues and greens, and Contrast for enhancement of details in darker scenes.

Video
Video Upconversion: 720p/1080i/1080p
XDE Modes: Sharp, Color, Contrast
Playable Disc Types: DVD-Video/DVD-R/DVD-RW/CD/CD-R/CD-RW/CD-DA
HDMI™-CEC
Digital Cinema Progressive (3:2 Pulldown)
Digital Picture Zoom
Fast Scan
Slow Motion
Multi-Camera Angle Select
Multi-Language Select
Multi-Subtitle Select

Audio
WMA & MP3 Playback
3D Surround Sound

Convenience
Remote Control
Tray Lock
HDMI™ LED Indicator (480p/720p/1080i/1080p/1080p-24 fps)
OSD Language: English/French/Spanish

Jackpacks
S-Video
RCA Video Outputs (1)
L-R Audio (1)
Coaxial Outputs (1)
HDMI™-CEC (1)
Digital Optical Output

Weights and Dimensions
Weight: 3.5 lbs.
Dimensions: 16.93 x 1.97 x 7.80 (WxHxD)
Weight With Packaging: 5.5 lbs.
Dimensions With Packaging: 18.98 x 4.25 x 10.83 (WxHxD)

General
UPC: 022265001912

This product does not play HD DVD or Blu-Ray discs. It upconverts standard definition (480i/p) DVD content to HD (720p, 1080i or 1080p) to match the resolution of your HD display. Although near the picture quality, it does not produce or output native HD video content.

To display upconverted 720p, 1080i or 1080p video content, a 720p, 1080i or 1080p capable HDTV or HD Monitor (as applicable) with an HDCP capable HDMI or DVI input is required.

Compatibility with other HDMI™-CEC products will vary by manufacturer. Some products will not be compatible at all or may only allow for limited functions.

The effect of enhancements may vary depending upon disc content quality and display device capability/functionality/settings. Depending on the quality of the DVD disc, some video noise may be visible.

Some DVD-R/DVD-RW discs may be incompatible due to laser pick up and disc design. Some recordable media or recording formats may not be supported.

Viewing 24 frames per second requires content created in 480p / 24 frames/sec and an HD display capable of accepting a 1080p/24 Hz signal.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.