TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

d-vr600

d-vr600
Combines the convenient recording* and playback options of a DVD rcorder AND a video cassette recorder, all in one slim chassis.
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Progressive Out
Video DAC -10-bit/54 MHz
HDMI™ Upconversion to 720p/1080i

Audio
DivX® Home Theater Certified
MP3***
WMA***
Dolby® Digital Recording (2-Ch)

Convenience
DVD-RAM(VR mode) without cartridge
DVD-RW (VR & Video Mode)
DVD+RW (VR Mode)
DVD-R (Video Mode)

Jackpacks
Component Outputs (1)
HDMI™
Front DV Input (1)
Optical Output (1)

Convenience
DVD-R Compatibility
Benefit: DVD-R is a write-once format perfect for sharing treasured video moments with virtually anyone who has a DVD-Video player.

Video
Progressive Out
Video DAC -10-bit/54 MHz
HDMI™ Upconversion to 720p/1080i
Digital Photo Viewer (JPEG)
Y/C Separation

Audio
Audio DAC 192kHz/24bit
DivX® Home Theater Certified
MP3***
WMA***
Dolby® Digital Recording (2-Ch)
3D (Virtual Surround Sound) Q-sound

Convenience
DVD-RAM(VR mode) without cartridge
DVD-RW (VR & Video Mode)
DVD+RW (VR Mode)
DVD-R (Video Mode)
4-Head Hi-fi VCR
Time Slip - Pause Live TV
Time Slip - Chasing Playback with RAM (Except XP)
Recording Modes (DVD) 1H (XP)/2H (SP)/4H (LP)/6H (SLP)
Record Speeds: SP/SLP
V-Chip Recording
Timer Recording
Camcorder Controls Yes (Dubbing)
Tri-Lingual OSD (English, French/Japanese)
Slow Motion - 1/8, 1/4, 1/2
Instant Replay/Instant Skip
Editing Features Playlist/Rename Title/Replace Title Thumbnail / Chapter Creation (User and Auto)
Timer Back Up (at standby mode)-30 sec.
Bi-Direction Dubbing
Scan FF/REW 2X, 12X, 24X, 100X

Jackpacks
Component Outputs (1)
HDMI™
Front DV Input (1)
Optical Output (1)
Front A/V Input (including S-Video) (1)
Rear RCA-Video Input/Output 1 /1
Rear S-Video Input/Output 1 /1
Rear Analog Audio Input / Output 1/1

Weights and Dimensions
Weight: 11.02 lbs.
Dimensions: 16-15/16 x 3-5/8 x 13-1/4 (WxHxD)
Weight With Packaging: 14.33 lbs.
Dimensions With Packaging: 20-1/2 x 6-7/8 x 16-15/16 (WxHxD)

General
UPC: 022265000748

*External tuner source required to record television programming. This product is not made or sold for unauthorized use of copyrighted works, and it is only intended for recording and playback of authorized content and any other lawful use.

***Some DVD-R/DVD-RW and CD-R/CD-RW discs may be incompatible due to laser pick up and disc design. CD-R/CD-RW discs must be recorded using CD-DA method for CD audio playback. The DVD Recorder may not support some MP3/WMA/JPEG/DivX recordings due to differences in recording formats, disc structure, or condition of the disc (use of CD-RW for MP3 files is not recommended). See owner’s manual for more information.

**A HDTV or HD Monitor with an HDCP capable HDMI or DVI input is required for video upconversion. To upconvert to 720p, 1080i, or 1080p resolution, a 720p, 1080i, or 1080p capable HDTV or HD Monitor (as applicable) is required.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.