TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

d-vr610

d-vr610
Enjoy the convenience of VCR and DVD playback options without the need for two units. The D-VR610 not only saves space, but also offers 1080p upconversion of DVD content via HDMI™ to near HD picture quality, and makes copying your videotapes to DVD a snap with bi-directional dubbing!
msrp $229.99
Key FeaturesDetailed SpecsProduct Resources
Video
Progressive Out
Video DAC -10-bit/54 MHz
Video Upconversion via HDMI™ ** 720p/1080i/1080p
DivX® Home Theater Certified

Audio
MP3***
WMA***
Dolby® Digital Recording (2-Ch)

Convenience
Playable Disc Types***: DVD-Video, CD-DA, CD-R, CD-RW, DVD-R, DVD-RW, DVD+RW, DVD+R, VCD, SVCD
DVD-RW (VR & Video Mode)
DVD+RW (VR Mode)
DVD-R (Video Mode)
Auto Finalization w/ undo

Jackpacks
Component Outputs (1)
HDMI™
Front DV Input (1)

Video
Progressive Out
Video DAC -10-bit/54 MHz
Video Upconversion via HDMI™ ** 720p/1080i/1080p
DivX® Home Theater Certified
Digital Photo Viewer (JPEG)
Y/C Separation

Audio
Audio DAC 192kHz/24bit
MP3***
WMA***
Dolby® Digital Recording (2-Ch)

Convenience
Playable Disc Types***: DVD-Video, CD-DA, CD-R, CD-RW, DVD-R, DVD-RW, DVD+RW, DVD+R, VCD, SVCD
DVD-RW (VR & Video Mode)
DVD+RW (VR Mode)
DVD-R (Video Mode)
DVD+R (Video Mode)
4-Head Hi-fi VCR
Recording Modes (DVD) 1H (XP)/2H (SP)/4H (LP)/6H (SLP)
Record Speeds: SP/SLP
V-Chip Recording
Timer Recording
Camcorder Controls Yes (Dubbing)
OSD Language: English/French/Spanish
Slow Motion - 1/8, 1/4, 1/2
Instant Replay/Instant Skip
Editing Features Playlist/Rename Title/Replace Title Thumbnail / Chapter Creation (User and Auto)
Timer Back Up (at standby mode)-30 sec.
Auto Finalization w/ undo
Scan FF/REW 2X, 12X, 24X, 100X

Jackpacks
Component Outputs (1)
HDMI™
Front DV Input (1)
Front A/V Input (including S-Video) (1)
Rear RCA-Video Input/Output 1 /1
Rear S-Video Input/Output 1 /1
Rear Analog Audio Input / Output 1/1
Coaxial Outputs (1)

Weights and Dimensions
Weight: 9.46 lbs.
Dimensions: 17.13 x 3.92 x 10.31 (WxHxD)
Weight With Packaging: 12.32 lbs.
Dimensions With Packaging: 21.34 x 7.09 x 14.76 (WxHxD)

General
UPC: 022265001370

*External tuner source required to record television programming. This product is not made or sold for unauthorized use of copyrighted works, and it is only intended for recording and playback of authorized content and any other lawful use.

***Some DVD-R/DVD-RW and CD-R/CD-RW discs may be incompatible due to laser pick up and disc design. CD-R/CD-RW discs must be recorded using CD-DA method for CD audio playback. The DVD Recorder may not support some MP3/WMA/JPEG/DivX recordings due to differences in recording formats, disc structure, or condition of the disc (use of CD-RW for MP3 files is not recommended). See owner’s manual for more information.

**A HDTV or HD Monitor with an HDCP capable HDMI or DVI input is required for video upconversion. To upconvert to 720p, 1080i, or 1080p resolution, a 720p, 1080i, or 1080p capable HDTV or HD Monitor (as applicable) is required.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.