TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

hd-xa2

hd-xa2
The HD-XA2 is our flagship HD DVD player and incorporates our latest technologies. With a chassis reinforced by solid brushed aluminum panels, the HD-XA2 uses advanced digital and analog video processing technology and includes 1080p with Deep Color support specified in HDMI™ 1.3a.
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video

Audio
High-performance SHARC® DSP

Convenience
Persistent Storage
Compact chassis with brushed aluminum panels

Jackpacks
HDMI™
Digital Optical Output

Video
Silicon Optix Reon HQV processing technology
Definition: This processing delivers full HD resolution and detail, and includes user-adjustable picture controls for both high definition and standard definition material.

Audio
High-performance SHARC® DSP
Benefit: Realize the benefits of new generation high-definition audio to complement high-definition video with 32-bit floating point SHARC DSP. Designed to perform audio conversion while executing extensive on-board multi-channel signal management, SHARC DSP in HD DVD delivers stunning audio to complete your total high-definition experience.

Jackpacks
Ethernet Port
Definition: With the ethernet port and persistent storage, you will have the potential to download future studio-provided additional content such as trailers, soundtracks or related merchandise. Also, your HD DVD player can be updated to support future applications and services.

Video
DVD VR
DVD-R (Video)

Audio
High-performance SHARC® DSP
Dolby® TrueHD 5.1ch
CD, CD-R/-RW (CD-DA)

Convenience
Persistent Storage
Compact chassis with brushed aluminum panels

Jackpacks
HDMI™
Digital Optical Output

Weights and Dimensions
Weight: 13.4 lbs.
Dimensions: 17.2" x 13.58" x 2.91" (WxHxD)

General
UPC: 0022265000168

HD DVD with high-definition content required for HD viewing. Viewing high-definition content and up-converting DVD content may require an HDCP capable DVI or HDMI input on your display device. Up-conversion of DVD content will result in near HD picture quality. Firmware update may be required for some interactive features depending on content, which may also require an always-on broadband internet connection. Some features may require additional bandwidth. Some recordable media may not be supported. Dolby Digital Plus, Dolby TrueHD and DTS support for up to 5.1 channels (DTS HD support for DTS core only). MP3/WMA audio files not supported. Some current DVDs and CDs may not be compatible. Some Combo Discs and Twin Format Discs may not be compatible. HDMI audio support for PCM only. Because HD DVD is a new format that makes use of new technologies, certain disc, digital connection and other compatibility and/or performance issues are possible. This may, in rare cases, include disc freezing while accessing certain disc features or functions, or certain parts of the disc not playing back or operating as fully intended. If you experience such issues, please refer to the FAQ sections of www.toshibahddvd.com or www.tacp.toshiba.com for information on possible work-around solutions or the availability of firmware updates that may resolve your problem, or contact Toshiba Customer Solutions. Some features subject to delayed availability. While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, system/component/options availability are all subject to change without notice. *Resolution comparison based on 480i vs. 1080i pixel counts.