TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

rd-xs54

rd-xs54
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Video DNR for Recording
Digital Video Noise Reduction Playback 3 D, Block and Mosquito DNR
JPEG Viewer
250 GB Hard Disc Drive (HDD)

Audio
LPCM/Dolby® Digital (2Ch) Audio Recording
WMA & MP3 Playback
24-Bit/192kHz Audio Digital/Analog Converter
3-D Virtual Surround Sound

Convenience
Network NAVI
IR Blaster for Cable Box Control (G-Link)
Time Slip, Chase Play and Live Chase Play "Pause Live TV"
High-Speed Dubbing

Jackpacks
Front Panel A/V & IEEE1394DV Inputs
Front Panel S-Video Inputs

Video
3D Y/C Comb Filter
Benefit: Eliminates most video noise normally seen in RF and composite video signals.
JPEG Viewer
Benefit: Enables the display of digital photographs captured in the JPEG format. Simply load the CD with your favorite photos and create custom slide shows with a few simple clicks of the player's remote control.
Multi-Drive Playback and Recording
Benefit: Toshiba Multi-Drive DVD recorders are multi-format DVD recorders designed to provide the greatest flexibility in recording and playback by supporting DVD-RAM, DVD-R, and DVD-RW* recordable disc formats. The right format for every application:

· DVD-RAM is the most flexible of the recordable DVD formats when it comes to recording, editing and playback. Even more, re-record content approximately 100,000 times!

· DVD-R is a write-once format perfect for sharing treasured video moments with virtually anyone who has a DVD-Video player.

· DVD-RW* can rewrite content up to 1000 times and playback in a wide variety of computer drives and DVD-Video players
DVD upconversion via HDMI™ Video Upconversion - 720p/1080i
Definition: HDMI™ can support uncompressed digital video up to HDTV resolution. Thus the player makes use of this conduit by up-converting the standard DVD picture resolution of 720p or 1080i. This makes a DVD player with an HDMI™ connection the perfect match for today's digital televisions. And because this conversion is performed in the player, the signal remains free frome excessive digital to analog artifacts.
Digital Cinema Progressive
Benefit: Provides smoother, clearer picture from discs encoded at 24 frames per second. Especially useful for highly detailed or fast-moving images.

Audio
WMA & MP3 Playback
Benefit: Play recordable Compact Discs (CD-R & CD-RW) with music stored in either the Windows Media™ Audio or MP3 file formats can be enjoyed.
3-D Virtual Surround Sound
Benefit: Provides a simulated surround sound effect from sources that contain only a stereo soundtrack. Convenient when playing older DVD films or for use with home theaters not equipped with multi-channel playback compatibility. Also active via the headphone output jacks.

Convenience
TV Guide On Screen™ Interactive Program Guide
Benefit: This Interactive Program Guide provides an easy to read listing of the television programs available to view or record. TV Guide On Screen™ Interactive Program Guide provides: an 8-day program listing, flexibility of recording directly to DVD or the HDD, the ability to perform keyword searches for locating favorite programs and includes the G-Link IR Blaster for controlling cable boxes. When recording television programs, the name of the show, along with the channel and date, are automatically captured.
Time Slip, Chase Play and Live Chase Play "Pause Live TV"
Benefit: Chase Play allows the user to begin watching a recording that is already in progress. The Live Chase Play feature lets you 'pause' a live recording and then return to it later. During playback of both modes, a bar graph can be displayed on-screen depicting the 'progress' or location of the playback signal with regards to the real time recorded signal.

Jackpacks
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.
Front Panel A/V & IEEE1394DV Inputs
Benefit: There are composite audio & video inputs, as well as RCA L/R inputs on the front panel of the unit for easy camcorder dubbing. Additionally, an IEEE1394 'Firewire' jack is also available on the front panel for interfacing compatible digital video camcorders. Provides automatic recognition of the device and on-screen menu controls to easily direct the "downloading" process with the recorder’s remote control.
ColorStream® Component Video Inputs
Benefit: Ultimate picture quality from interlaced component video signals.
Optical TosLink® Digital Audio Outputs
Benefit: Connects easily to a wide variety of receivers and signal decoders. It is not affected by RF interference.

Video
Video DNR for Recording
Digital Video Noise Reduction Playback 3 D, Block and Mosquito DNR
JPEG Viewer
250 GB Hard Disc Drive (HDD)

Audio
LPCM/Dolby® Digital (2Ch) Audio Recording
WMA & MP3 Playback
24-Bit/192kHz Audio Digital/Analog Converter
3-D Virtual Surround Sound

Convenience
Network NAVI
IR Blaster for Cable Box Control (G-Link)
Time Slip, Chase Play and Live Chase Play "Pause Live TV"
High-Speed Dubbing

Jackpacks
Front Panel A/V & IEEE1394DV Inputs
Front Panel S-Video Inputs


Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.