TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

rs-tx60

rs-tx60
DVD Recorder TiVo® Series2™ Digital Video Recorder
Key FeaturesBenefitsDetailed SpecsProduct Resources
Audio
24-Bit/192kHz Audio Digital/Analog Converter
WMA & MP3 Playback

Convenience
Up to 200 hours of record time
Disc Play: DVD/CD/CD-R/CD-RW/VCD/DVD-R/DVD-RW
Instant Replay/Instant Skip
Records in DVD-R & DVD-RW Media
Free TiVo Basic™ Service included***
Control Live TV - pause, rewind, instant replay
Easy-to-use TiVo® User Interface***
IR Blaster for Cable and DBS Box Control (C3 Control)

Jackpacks
Component Output for both DVD & TiVo® DVR***
Front Panel A/V & IEEE1394DV Inputs

Audio
WMA & MP3 Playback
Benefit: Play recordable Compact Discs (CD-R & CD-RW) with music stored in either the Windows Media™ Audio or MP3 file formats can be enjoyed.

Convenience
IR Blaster for Cable and DBS Box Control (C3 Control)
Benefit: This handy cable can connect to the back of the recorder and transmits an infrared (IR) signal to change channels on your cable or satellite box. Allows no-hassle recordings from these two sources without the need to make channel selection ahead of time.

Jackpacks
Component Output for both DVD & TiVo® DVR***
Benefit: These outputs allow the highest quality video signal to be sent from the DVD playerunit to a component video equipped progressive scan TV. When this connection is utilized with today's HD-compatible sets, typical NTSC artifacts-like video noise, dot crawl, and flicker-are virtually eliminated, resulting in a low-noise, highly detailed picture with unequaled color purity.
Optical TosLink® Digital Audio Outputs
Benefit: Connects easily to a wide variety of receivers and signal decoders. It is not affected by RF interference.
Front Panel A/V & IEEE1394DV Inputs
Benefit: There are composite audio & video inputs, as well as RCA L/R inputs on the front panel of the unit for easy camcorder dubbing. Additionally, an IEEE1394 'Firewire' jack is also available on the front panel for interfacing compatible digital video camcorders. Provides automatic recognition of the device and on-screen menu controls to easily direct the "downloading" process with the recorder’s remote control.

Video
Video DNR for Playback
JPEG Viewer

Audio
24-Bit/192kHz Audio Digital/Analog Converter
WMA & MP3 Playback

Convenience
Daylight Savings Time Adjust
Time Zone Adjust
Auto Title/Chapter/Thumbnail Creation
Disc Content Viewer
Up to 200 hours of record time
Unified Remote Control
Records in DVD-R & DVD-RW Media
Free TiVo Basic™ Service included***
Control Live TV - pause, rewind, instant replay
Easy-to-use TiVo® User Interface***
Front Panel TiVo® Service & DVD Controls***
IR Blaster for Cable and DBS Box Control (C3 Control)
Fast Scan, Slow Motion
Disc Quantity: 1
Disc Play: DVD/CD/CD-R/CD-RW/VCD/DVD-R/DVD-RW
Time Base Correction
Instant Replay/Instant Skip
On-Screen Camcorder Download Controls

Jackpacks
ColorStream Pro® Progressive Scan Component Video Output
Component Output for both DVD & TiVo® DVR***
RCA Video (1)
L-R Audio Output (1)
Optical Output (1)
RF Input - Tuner Pass Through Only (1)
RCA Video Inputs - Front (1) and Rear (1)
L-R Audio Output - Front (1)
Front Panel A/V & IEEE1394DV Inputs
L-R Audio Output - Rear (1)


* Video Mode Only Recording.

** TiVo Plus Service subscription required for full functionality.

3 Certain encrypted programming may not be recordable.

4 Actual recording times will vary depending on the bit rate of the programming being recorded (see owner's manual for more information).

6 Disc must have contents encoded.

1 CD-R/CD-RW discs recorded by CD-DA method can be played back. Some CD-R/CD-RW discs may be incompatible due to laser pick-up and disc design. DVD-R discs recorded by DVD Video method can be played. Some DVD-R discs may be incompatible due to laser pick-up and disc design. WMA, MP3 and JPEG discs may be incompatible due to different recording format or condition of disc.

***Free TiVo® Basic Service included, upgradeable with subscription to TiVo® Plus™ Service, Home Media Feature capable.

2 DVD-R discs recorded by DVD Video method can be played. Some DVD-R discs may be incompatible due to laser pick-up and disc design.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.