TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

sd-p71s

sd-p71s
Conveniently portable and versatile, traveling with your favorite DVDs and CDs is a breeze with the SD-P71S.
msrp $149.99
Detailed SpecsProduct Resources
Video
Panel Resolution: 480 x 234
Wide Aspect Ratio
DVD Video
DVD-R (Video)
DVD-RW
DVD VR format -R/-RW
JPEG Viewer**
Video D/A Converter 14bit / 108MHz
Video Adjustments - Brightness, Color

Audio
Audio DAC 192kHz/24bit
Virtual Surround Sound
Built-in Speakers
WMA & MP3 Playback
CD, CD-R, CD-RW, CD (CD-DA format)

Convenience
Invert Display Mode
AC/DC Operation
Zoom Mode
OSD Language English, French, Spanish, German, Polish
Power Supply AC Adapter
Supplied Battery Pack
Playback Time up to 3 Hours*

Jackpacks
A/V Input (1)- (Mini Jack)
A/V Output (1)- (Mini Jack)
Headphone Output (2)

Included Accessories
Battery Pack
AC Adapter (100-240V)
Car Cord Adapter
Owner's Manual English, French, Spanish
Remote Control
AV Cable

Weights and Dimensions
Dimensions: 7.48 x1.50 x 5.81 (WxHxD)
Dimensions With Packaging: 14.96 x 8.11 x 3.39 (WxHxD)

General
UPC: 022265001578

**Some DVD-R/DVD-RW and CD-R/CD-RW discs may be incompatible due to laser pick up and disc design. CD-R/CD-RW discs must be recorded using CD-DA method for CD audio playback. The DVD/VCR may not support some MP3/WMA/JPEG recordings due to differences in recording formats, disc structure, or condition of the disc (use of CD-RW for MP3 files is not recommended). See owner’s manual for more information.

*Battery life and number of charge cycles will vary depending on use and settings.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.