TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

sd-v295

sd-v295
Combines the picture and sound advantages of a progressive scan DVD player with the convenient recording* and playback options of a video cassette recorder -all in one slim chassis.
msrp $89.99
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Video D/A 14-Bit/108MHz
DivX® Home Theater Certified
Full-Featured 4 Head VCR

Audio
24-Bit/192kHz Audio Digital/Analog Converter
WMA & MP3 Playback
3-D Virtual Surround Sound

Convenience
Commercial Skip

Jackpacks
Video Output
S-Video Output

Video
ColorStream Pro® Progressive Scan Component Video Output
Definition: ColorStream Pro® Progressive Scan Component Video Outputs enhance color purity and image detail.

Audio
Dolby® Digital and DTS® Compatible Output
Definition: Connected to a compatible AC-3 receiver, Dolby® Digital creates a multi-channel audio experience and unsurpassed three-dimensional audio performance rivaling the best movie theaters. And every Toshiba DVD player features DTS® (Digital Theater Systems) compatibility. A Toshiba DVD player can be connected to a DTS® compatible receiver/decoder via its digital audio outputs for playback of high-resolution multi-channel DTS® -encoded DVDs and CDs.
WMA & MP3 Playback
Benefit: Play recordable Compact Discs (CD-R & CD-RW) with music stored in either the Windows Media™ Audio or MP3 file formats can be enjoyed.
3-D Virtual Surround Sound
Benefit: Provides a simulated surround sound effect from sources that contain only a stereo soundtrack. Convenient when playing older DVD films or for use with home theaters not equipped with multi-channel playback compatibility. Also active via the headphone output jacks.

Convenience
Commercial Skip
Benefit: After a program has been recorded, pressing the SKIP button once during playback will automatically advance the tape 30-seconds forward bypassing recorded commercials. Pressing the skip button on the remote again will advance the recorded tape for another 30-seconds for a total of 60-seconds (30 sec x 6 Maximum).
One-Touch Record
Benefit: Simplifies setup of timer for recording within a 24-hour period. One button starts record and allows setting of a record length of up to 6 hours.

Jackpacks
ColorStream Pro® Component Video Output
Benefit: These outputs allow the video signal to be sent from the DVD player to a component video equipped interlaced or progressive scan TV. When this connection is utilized with today's HD-compatible sets, typical NTSC artifacts-like video noise, dot crawl, and flicker-are virtually eliminated, resulting in a low-noise, highly detailed picture with unequaled color purity.

Video
Video D/A 14-Bit/108MHz
DivX® Home Theater Certified
Full-Featured 4 Head VCR
JPEG Viewer
Digital Picture Zoom
Fast Scan
Slow Motion
Multi-Camera Angle Select
Multi-Language Select
Multi-Subtitle Select

Audio
24-Bit/192kHz Audio Digital/Analog Converter
WMA & MP3 Playback
3-D Virtual Surround Sound
VHS Hi-Fi Stereo

Convenience
Commercial Skip
Remote Control
High Speed Rewind/Fast Forward

Jackpacks
Video Output
S-Video Output
RCA Video Outputs - Rear (1)
RCA Video Inputs - Front (1) and Rear (1)
L-R Audio Output - Rear (1)
L-R Audio Inputs - Front (1) and Rear (1)
Coaxial Digital Audio Output

Weights and Dimensions
Weight: 7.7 lbs.
Dimensions: 16.95 x 3.53 x 9 (WxHxD)
Weight With Packaging: 9.9 lbs.
Dimensions With Packaging: 19.57 x 6.85 x 13.39 (WxHxD)

General
UPC: 022265000250

*External tuner source required to record television programming. This product is not made or sold for unauthorized use of copyrighted works, and it is only intended for recording and playback of authorized content and any other lawful use.

**Some DVD-R/DVD-RW and CD-R/CD-RW discs may be incompatible due to laser pick up and disc design. CD-R/CD-RW discs must be recorded using CD-DA method for CD audio playback. The DVD/VCR may not support some MP3/WMA/JPEG recordings due to differences in recording formats, disc structure, or condition of the disc (use of CD-RW for MP3 files is not recommended). See owner’s manual for more information.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.