TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

sd4200

sd4200
Enhanced image quality with ColorStream Pro® and numerous playback options make the SD4200 a great solution for watching movies or viewing slideshows of your favorite digital photos.
msrp $39.99
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Multi-Format Playback*
Definition: Multi-Format playback capability supports DVD-/+R, DVD-/+RW, VCD, SVCD, CD-R, CD-RW, and MP3 playback for true viewing flexibility.
ColorStream Pro® Progressive Scan Component Video Output
Definition: ColorStream Pro® Progressive Scan Component Video Outputs enhance color purity and image detail.
JPEG Photo Viewer*
Definition: enables users to view digital photographs from CD and DVD discs on their televisions.

Video
14-Bit/108MHz Video D/A
Digital Cinema Progressive (3:2 Pulldown)
Digital Picture Zoom
Fast Scan
Slow Motion
Multi-Camera Angle Select
Multi-Language Select
Multi-Subtitle Select

Audio
Audio D/A 192 kHz/24 bit
MP3 Playback*
3D Surround Sound

Convenience
Remote Control
Front LED Display
Tray Lock

Jackpacks
RCA Video Outputs (1)
L-R Audio (1)
Coaxial Audio Outputs (1)

Weights and Dimensions
Weight: 3.2 lbs.
Dimensions: 16.93 x 1.69 x 8.23 (WxHxD)
Weight With Packaging: 4.36 lbs.
Dimensions With Packaging: 18.90 x 3.54 x 11.69 (WxHxD)

General
UPC: 022265002179

Change for the better with Energy Star

*Some DVD-R/DVD-RW and CD-R/CD-RW discs may be incompatible due to laser pick up and disc design. CD-R/CD-RW discs must be recorded using CD-DA method for CD audio playback. The DVD player in this TV may not support some MP3/WMA/JPEG/DivX recordings due to differences in recording formats, disc structure, or condition of the disc (use of CD-RW for MP3 files is not recommended). See owner’s manual for more information.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.