TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

sdp93s

sdp93s
Catch up on those movies you’ve been meaning to watch, even while you’re away from home. The SDP93S boasts a 9.0” (diagonal) widescreen, and offers a robust feature set in a package that combines portability and style.
msrp $179.99
Detailed SpecsProduct Resources
Video
9.0ā€ diagonal Widescreen TFT LCD Display
Panel Resolution: 800 x 480
Wide Aspect Ratio
Swivel and Flip LCD Screen
DVD Video
DVD-R (Video)
DVD-RW
DVD VR format -R/-RW
JPEG Viewer**
Video D/A Converter 14bit / 108MHz
Video Adjustments Contrast, Brightness, Color, Tint

Audio
Audio DAC 192kHz/24bit
Virtual Surround Sound
Built-in Speakers
MP3 Playback **
CD, CD-R, CD-RW, CD (CD-DA format)

Convenience
Pearlescent High-Gloss Finish
AC/DC Operation
Zoom Mode
OSD Language English, French, Spanish, German, Polish
Power Supply AC Adapter
Supplied Battery Pack
Playback Time up to 5 Hours*

Jackpacks
A/V Input (1)- (Mini Jack)
A/V Output (1)- (Mini Jack)
Headphone Output (2)
SD Card Slot

Included Accessories
Battery Pack
AC Adapter (100-240V)
Car Cord Adapter
Owner's Manual English, French, Spanish
Remote Control
AV Cable

Weights and Dimensions
Dimensions: 10.24 x 1.32 x 7.5 (WxHxD)

General
UPC: 022265002230

**Some DVD-R/DVD-RW and CD-R/CD-RW discs may be incompatible due to laser pick up and disc design. CD-R/CD-RW discs must be recorded using CD-DA method for CD audio playback. The DVD/VCR may not support some MP3/WMA/JPEG recordings due to differences in recording formats, disc structure, or condition of the disc (use of CD-RW for MP3 files is not recommended). See owner’s manual for more information.

*Battery life and number of charge cycles will vary depending on use and settings.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.