TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

42XV540U
REGZA®

42XV540U
Premium picture quality is within reach with the 42XV540U. PixelPure® 4G digital video processing and ClearFrame™ 120Hz frame rate technology produce a cleaner picture that is great for highspeed action. Combined with the rich and vibrant colors supported by ColorBurst™ and the deep blacks that are made possible by DynaLight™, this set is a powerhouse home theater addition.
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
DynaLight™ Dynamic Back-Light Control
10-Bit LCD Panel
PixelPure® 4G 14-Bit Internal Digital Video Processing

Audio

Convenience
Gaming Mode
Input Labeling

Video
1080p Full HD Display
Definition: With Full HD, there’s no need to scale down a 1080 signal. With twice the pixel resolution of 720p HD models, Full HD creates the pinnacle in picture quality.
ColorBurst™ Wide Color Gamut CCFL
Definition: ColorBurst expands the number of available colors and improves the color accuracy. This significantly improves both color purity and color saturation. The combination of ColorBurst and superior video processing creates colors that are more vibrant, more natural, and more enjoyable.
ClearFrame™ 120Hz Anti-Blur Technology
Definition: This advanced system virtually eliminates motion blur without decreasing image brightness, or adding flicker. Images are now crisp and clear regardless of image motion. ClearFrame™ doubles the displayed frame rate to 120 frames per second or 120 Hz. ClearFrame™ utilizes superior Motion Vector Frame Interpolation (MVFI) technology. Utilizing the power of the PixelPure™ processor, MVFI creates new frames, inserting them between the original frames.

Audio
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.

Video
DynaLight™ Dynamic Back-Light Control
10-Bit LCD Panel
PixelPure® 4G 14-Bit Internal Digital Video Processing
ColorMaster™ Color Control
x.v. Color

Audio
SVB Sound Enhancement

Convenience
REGZA-LINK® (HDMI™ CEC)**
Gaming Mode
Input Labeling
Picture Freeze
Mute
5-Item Universal Remote Control*
Auto Aspect Control

Jackpacks
HDMI™ Digital Inputs: 4 (1 Side)
ColorStream® HD Component Video Inputs (2)
Front A/V / Rear A/V / Rear S-Video: 1/1/1
High Res PC Input (S-XGA, 15 pin, D-sub)
IR Pass Through
Analog Audio Out (Fixed)
Dolby® Digital Optical Output

Weights and Dimensions
Dimensions: 39.8 x 25.5 x 3.7 (WxHxD)
Weight With Stand: 48.4 lbs.
Dimensions With Stand: 39.8 x 27.3 x 12.1 (WxHxD)
Weight With Packaging: 57.2 lbs.
Dimensions With Packaging: 43.7 x 29.4 x 9.9 (WxHxD)

General
UPC: 022265001295

**Use of REGZA-LINK®, which is a feature based on HDMI-CEC, requires an HDMI-CEC compatible display device. Depending on the display device specifications, some or all REGZA-LINK® functions may not work even if the display device is HDMI-CEC compatible.

*In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.