TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

SD-H400

SD-H400
The Toshiba SD-H400 combines two great products in one box. The high performance of a progressive scan DVD-Video player and TiVo® functionality, gives you an all-in-one Digital Media Server. It will change the way you experience home entertainment.
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Digital Cinema Progressive with 3:2 Pulldown for both DVD & TiVo Playback
Super ColorStream Pro® Output for both DVD & TiVo
Up to 80 hours of recording on TiVo Series 2™ hard drive

Audio
24-Bit/192kHz Audio Digital/Analog Converter

Convenience
Free TiVo Basic™ Service included***
Easy-to-use TiVo® User Interface***
Multi-Brand Remote Control
Power Picture Zoom
Disc Play: DVD/VCD/CD-R/CD-RW/CD/DVD-R

Video
Digital Cinema Progressive with 3:2 Pulldown for both DVD & TiVo Playback
Benefit: Delivers the smoothest, most film-like images to any progressive scan television, such as an HD-compatible one, and ensures maximum resolution.

Audio
Spatializer® N-2-2™
Benefit: Creates wraparound virtual surround sound with only two speakers.

Convenience
Power Picture Zoom
Benefit: This interactive feature allows you to select an area of the picture you want to zoom in on and magnify it. Enhanced digital processing during moving video or freeze-frame playback produces superior color fidelity and resolution, even when you're zoomed in. Also can be used to expand letterbox-only films to increase the viewable area on-screen.

Video
Digital Cinema Progressive with 3:2 Pulldown for both DVD & TiVo Playback
Super ColorStream Pro® Output for both DVD & TiVo
Up to 80 hours of recording on TiVo Series 2™ hard drive
Video Black Level Expansion and PLUGE
Resolution: 540 Lines
10-bit/54 MHz Video Digtial/Analog Converter

Audio
24-Bit/192kHz Audio Digital/Analog Converter

Convenience
IR Blaster for Cable and DBS Box Control (C3 Control)
MP-3 Audio
Free TiVo Basic™ Service included***
Easy-to-use TiVo® User Interface***
Multi-Brand Remote Control
Disc Quantity: 1
Basic Remote
181 Channel NTSC Tuner
Power Picture Zoom
Slow Motion: Forward and Reverse - 1/16, 1/4, 1/2
Enhanced Picture Modes
Multi-Camera Angle Select
Multi-Subtitle Select
Dialogue Expander for DVD only
Media Option Upgrade
Disc Play: DVD/VCD/CD-R/CD-RW/CD/DVD-R
JPEG Viewer with TiVo Home***
Network Connectivity: 1 Modem (V.34); USB (2.0)
Scan: x2. x8, x30. x100

Jackpacks
RS232 Interface
RF (1)
Optical Audio Outputs (1)
L-R Audio (1)
Coaxial Outputs (1)
RCA Video (1)

General
UPC: 022265960004

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.