TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

d-r550

d-r550
The D-R550 takes your existing DVDs to a new level, complementing today's best high definition TVs.
msrp $199.99
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Progressive Out
Video DAC -10-bit/54 MHz
Video Upconversion via HDMI™ ** 720p/1080i/1080p
SD Bridge Recording

Audio
Audio DAC 192kHz/24bit
WMA & MP3 Playback
Dolby® Digital (2Ch) Audio Recording

Convenience
Tri-Lingual OSD (English, French/Japanese)
1.5x FF with Audio 1.3x /0.8x with Audio
Scan FF/REW 2X(fwd) 5X(back) ,20X,40X
Slow-Motion 1/2(fwd) 1/4(back), 1/8X, 1/16X

Jackpacks
Component Outputs (1)
HDMI™
S-Video Output

Audio
WMA & MP3 Playback
Benefit: Play recordable Compact Discs (CD-R & CD-RW) with music stored in either the Windows Media™ Audio or MP3 file formats can be enjoyed.

Jackpacks
S-Video Input
Definition: Use of Separated (S) Video input for playback minimizes dot crawl in the picture, providing sharper edge detail from such sources as DVD

Video
Video Upconversion via HDMI™ ** 720p/1080i/1080p
SD Bridge Recording
Progressive Out
Video DAC -10-bit/54 MHz
Digital Photo Viewer (JPEG)
Y/C Separation

Audio
Audio DAC 192kHz/24bit
WMA & MP3 Playback
Dolby® Digital (2Ch) Audio Recording
DivX® Home Theater Certified
L-PCM Recording XP mode only
3-D Virtual Surround Sound (Internal Speakers)

Convenience
Tri-Lingual OSD (English, French/Japanese)
1.5x FF with Audio 1.3x /0.8x with Audio
Scan FF/REW 2X(fwd) 5X(back) ,20X,40X
Slow-Motion 1/2(fwd) 1/4(back), 1/8X, 1/16X
Instant Skip
Editing Features Playlist/Rename Title/Replace Title Thumbnail / Chapter Creation (User and Auto)
Timer Back Up (at standby mode)-30 sec.
Commercial Skip
DVD-RW (VR & Video Mode)
DVD+RW (VR Mode)
DVD-R (Video Mode)
Time Slip - Chasing Playback w/-RW (Except XP.SP)
Time Slip - Pause Live TV
Recording Modes 1H(XP)/2H(SP)/4H(LP)/6H(EP)/8H(SLP)
Auto Finalization w/ undo
V-Chip Recording
Timer Recording 12 programs/1 month
Camcorder Controls Yes (Dubbing)

Jackpacks
Component Outputs (1)
HDMI™
S-Video Output
RCA Video Inputs - Rear (1)
RCA Video Outputs - Rear (1)
A/V Inputs (1)
A/V Outputs (1)
Coaxial Outputs (1)
Front DV Input (1)

Weights and Dimensions
Weight: 5.29 lbs.
Dimensions: 16-9/16×2-5/16×9-3/4 (WxHxD)
Weight With Packaging: 7.72 lbs.
Dimensions With Packaging: 20-1/2×5-13/16×14-1/4 (WxHxD)

General
UPC: 022265000274

*Some DVD-R/DVD-RW and CD-R/CD-RW discs may be incompatible due to laser pick up and disc design. CD-R/CD-RW discs must be recorded using CD-DA method for CD audio playback. The DVD player in this TV may not support some MP3/WMA/JPEG/DivX recordings due to differences in recording formats, disc structure, or condition of the disc (use of CD-RW for MP3 files is not recommended). See owner’s manual for more information.

**A HDTV or HD Monitor with an HDCP capable HDMI or DVI input is required for video upconversion. To upconvert to 720p, 1080i, or 1080p resolution, a 720p, 1080i, or 1080p capable HDTV or HD Monitor (as applicable) is required.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.