TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

rs-tx20

rs-tx20
DVD Recorder TiVo® Series2™ Digital Video Recorder
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
JPEG Viewer

Audio
24-Bit/192kHz Audio Digital/Analog Converter
WMA & MP3 Playback

Convenience
Up to 140 hours of record time
Records in DVD-R & DVD-RW Media
DVD/DVD-R/RW/VCD/CD/CD-R/RW/MP3 Playback
Free TiVo Basic™ Service included***
Up to 3 days advance program guide to record your favorite programs
Live Pause/Rewind TV Capability *
IR Blaster for Cable and DBS Box Control (C3 Control)

Jackpacks
ColorStream Pro® Progressive Scan Component Video Output

Video
Digital Cinema Progressive
Benefit: Provides smoother, clearer picture from discs encoded at 24 frames per second. Especially useful for highly detailed or fast-moving images.
JPEG Viewer
Benefit: Enables the display of digital photographs captured in the JPEG format. Simply load the CD with your favorite photos and create custom slide shows with a few simple clicks of the player's remote control.

Audio
WMA & MP3 Playback
Benefit: Play recordable Compact Discs (CD-R & CD-RW) with music stored in either the Windows Media™ Audio or MP3 file formats can be enjoyed.
MP3 File Play
Benefit: Expands functionality to include custom music collections encoded via MP3 digital audio format onto CD-R or CD-RW.

Convenience
IR Blaster for Cable and DBS Box Control (C3 Control)
Benefit: This handy cable can connect to the back of the recorder and transmits an infrared (IR) signal to change channels on your cable or satellite box. Allows no-hassle recordings from these two sources without the need to make channel selection ahead of time.

Jackpacks
ColorStream Pro® Progressive Scan Component Video Output
Benefit: These outputs allow the highest quality video signal to be sent from the DVD player to a component video equipped progressive scan TV. When this connection is utilized with today's HD-compatible sets, typical NTSC artifacts-like video noise, dot crawl, and flicker-are virtually eliminated, resulting in a lownoise, highly detailed picture with unequaled color purity.
Optical TosLink® Digital Audio Outputs
Benefit: Connects easily to a wide variety of receivers and signal decoders. It is not affected by RF interference.
S-Video Input
Definition: Use of Separated (S) Video input for playback minimizes dot crawl in the picture, providing sharper edge detail from such sources as DVD

Video
Video DNR for Playback
JPEG Viewer

Audio
24-Bit/192kHz Audio Digital/Analog Converter
WMA & MP3 Playback

Convenience
Daylight Savings Time Adjust
Time Zone Adjust
Auto Title/Chapter/Thumbnail Creation
Disc Content Viewer
Unified Remote Control
Up to 140 hours of record time
Fast Scan, Slow Motion
DVD/DVD-R/RW/VCD/CD/CD-R/RW/MP3 Playback
Free TiVo Basic™ Service included***
Up to 3 days advance program guide to record your favorite programs
Live Pause/Rewind TV Capability *
IR Blaster for Cable and DBS Box Control (C3 Control)
Time Base Correction
Instant Replay/Instant Skip
On-Screen Camcorder Download Controls
Disc Quantity: 1
Disc Play: DVD/CD/CD-R/CD-RW/VCD/DVD-R/DVD-RW
Records in DVD-R & DVD-RW Media
Hard Disc Drive: 120 Gigabytes

Jackpacks
ColorStream Pro® Progressive Scan Component Video Output
RCA Video (1)
L-R Audio Output (1)
Optical Output (1)
RF Input - Tuner Pass Through Only (1)
RCA Video Inputs - Front (1) and Rear (1)
L-R Audio Output - Front (1)
L-R Audio Output - Rear (1)


* Video Mode Only Recording.

** TiVo Plus Service subscription required for full functionality.

3 Certain encrypted programming may not be recordable.

4 Actual recording times will vary depending on the bit rate of the programming being recorded (see owner's manual for more information).

6 Disc must have contents encoded.

1 CD-R/CD-RW discs recorded by CD-DA method can be played back. Some CD-R/CD-RW discs may be incompatible due to laser pick-up and disc design. DVD-R discs recorded by DVD Video method can be played. Some DVD-R discs may be incompatible due to laser pick-up and disc design. WMA, MP3 and JPEG discs may be incompatible due to different recording format or condition of disc.

***Free TiVo® Basic Service included, upgradeable with subscription to TiVo® Plus™ Service, Home Media Feature capable.

2 DVD-R discs recorded by DVD Video method can be played. Some DVD-R discs may be incompatible due to laser pick-up and disc design.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.