TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

sd-43ht

sd-43ht
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Picture Zoom

Audio
Full Decoding of Dolby® Digital, Dolby® ProLogic® II, and DTS®
3 Mode Digital Signal Processor (DSP)
Channel Level Adjustments
WMA & MP3 Playback

Convenience
30 AM/FM Tuner Presets

Jackpacks
ColorStream Pro® Progressive Scan Component Video Output

Video
Video Black Level Expansion
Benefit: Provides greater contrast and richer black tones.
JPEG Viewer
Benefit: Enables the display of digital photographs captured in the JPEG format. Simply load the CD with your favorite photos and create custom slide shows with a few simple clicks of the player's remote control.
Picture Zoom
Benefit: This interactive DVD feature allows you to select an area of the picture you want to zoom in on and magnify it. Enhanced digital processing during moving video or freeze-frame playback produces superior color fidelity and resolution, even when you're zoomed in. Also can be used to expand letterbox-only films to increase the viewable area on-screen.
Digital Cinema Progressive
Benefit: Provides smoother, clearer picture from discs encoded at 24 frames per second. Especially useful for highly detailed or fast-moving images.

Audio
Full Decoding of Dolby® Digital, Dolby® ProLogic® II, and DTS®
Benefit: Since all of the audio decoding is done internally, you are assured that all of today's most popular formats are processed including the signature Dolby Digital®, Digital Theater Systems (DTS®), as well as Dolby's latest matrix surround system, ProLogic II - offering a full-bandwidth stereo surround output.
Six Channel Audio/Video Receiver
Benefit: This feature packs a punch with 400 total watts of power. 60-watts per channel for all five main channels (Left, Center, Right, Left Rear, Right Rear), and additional 100-watt output is reserved for the sixth (subwoofer) channel.
WMA & MP3 Playback
Benefit: Play recordable Compact Discs (CD-R & CD-RW) with music stored in either the Windows Media™ Audio or MP3 file formats can be enjoyed.

Jackpacks
ColorStream Pro® Progressive Scan Component Video Output
Benefit: These outputs allow the highest quality video signal to be sent from the DVD player to a component video equipped progressive scan TV. When this connection is utilized with today's HD-compatible sets, typical NTSC artifacts-like video noise, dot crawl, and flicker-are virtually eliminated, resulting in a lownoise, highly detailed picture with unequaled color purity.

Video
10-bit/27 MHz Video Digital/Analog Converter
Resolution: 500 Lines
Super ColorStream Pro® Output for both DVD & TiVo
JPEG Viewer
Picture Zoom

Audio
Full Decoding of Dolby® Digital, Dolby® ProLogic® II, and DTS®
3 Mode Digital Signal Processor (DSP)
Subwoofer Preout (1)
Six Channel Audio/Video Receiver
Subwoofer 70-Watts (RMS, 10% THD, 4 W)
WMA & MP3 Playback
Channel Level Adjustments
3" 1-Way (6W) Satellites Speakers
8" 1-Way (3W) Subwoofer

Convenience
Speaker Cable Color coded for all 6 speakers
AM/FM Antenna
Unified DVD/Receiver Remote
Tuner Range 87.5 - 108/100kHz
Tuner Presets 15 AM + 15 FM
Test Tone
MP-3 Audio
Disc Quantity: 1
Disc Play: DVD/CD-R/CD/VCD/DVD-R/CD-RW
Fast Scan 2x, 8x, 30x
Slow Motion: Forward and Reverse - 1/16, 1/4, 1/2
Multi-Camera Angle Select
Multi-Subtitle Select
Power Output Front/Center/Rear
30 AM/FM Tuner Presets

Jackpacks
ColorStream Pro® Progressive Scan Component Video Output
RCA Video Outputs (2)
RCA Video Outputs (1)
Opitcal TosLink® Digital Audio Input (1)
L-R Audio Input (2)
Composite Video Inputs (2)

Weights and Dimensions
Weight With Packaging: 44 lbs.


Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.