With a 14-bit internal digital video processor, gradation levels are increased, creating smoother, clearer images.
Dolby Volume eliminates inconsistent volume levels when changing channels, inputs or even during TV commercials.
1080p Full HD, the highest level of HD picture quality available today.
Dynamic Noise Reduction can distinguish areas of noise and apply noise reduction to only those areas.
ClearScan 240™ creates a 240 Hz effect for the ultimate level of picture quality with fast motion video.
Gaming Mode enhances the gaming experience by reducing game controller delay.
InstaPort connects in a fraction of the time, for faster HDMI switching between components.
CrystalCoat stops ambient room light reflections from washing out the picture.
Not just simple scaling, Resolution+™ uses complex image correction to enhance the detail of each image, making everything feel like HD.
Native Mode™ displays the 3% to 5% of the image that is generally lost during the normal over-scanning that is done in most TVs.
An IR input is convenient for wall mounting installation or when you want to place your AV components out of view.
By combining an ambient room light sensor and incoming video content monitoring, AutoView™ automatically sets most of the TV picture parameters for you.
Dynalight™ automatically adjusts the backlight intensity based on the image content.
Toshiba is committed to playing a leading role in helping establish a sustainable society.
Explore 42ZV650U's Features
1080p Full HD Display
100,000:1 Dynamic Contrast Ratio
CrystalCoat™ Contrast Enhancer
ClearScan 240™ with Backlight Scanning
Resolution+ Super Resolution Technology
PixelPure® 5G 14-Bit Internal Digital Video Processing
AutoView™
DynaLight™ Dynamic Back-Light Control
Cinespeed™ LCD Panel
Cinema Mode 24 fps (5:5 Pulldown)
TheaterWide® Modes
ColorMaster™ Color Control
Color Temperature Control
Native Mode™
Built-In ATSC/NTSC/QAM Digital Tuning
Deep Color
Official DivX® Certified Product
Invisible Speakers
Dolby® Volume
Audyssey EQ™
Mute/Half Mute
Deep Lagoon™ Design
REGZA-LINK® (HDMI™ CEC)**
InstaPort™ Fast HDMI™ Switching
Gaming Mode
Input Labeling
Picture Freeze
Auto Aspect Control
Logo Light On/Off
Channel Browser™
Channel Labeling
USB Port
SD Card Slot
Sleep Timer
Expert Mode
4-Item Universal Remote*
HDMI™ Digital Inputs: 4 (1 Side)
ColorStream® HD Component Video Inputs (2)
Side A/V / Rear A/V / Rear S-Video: 1/1/1
High Res PC Input (S-XGA, 15 pin, D-sub)
IR Pass Through
Analog Audio Out (Fixed)
Dolby® Digital Optical Output
*In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device.
Viewing 24 frames per second requires content created in 480p / 24 frames/second.
Effect of Resolution+™ enhancements may vary depending upon the input signal and content quality.
**Use of REGZA-LINK®, which is a feature based on HDMI-CEC, requires an HDMI-CEC compatible peripheral device. Depending on the specifications of your device, some or all REGZA-LINK® functions may not work even if your device is HDMI-CEC compatible.
This TV may not support some MP3/WMA/JPEG/DivX recordings due to differences in recording formats. See owner’s manual for more information.