• Home Theater Experience
  • Our Designs
  • Models
  • Our Technology
  • News
  • Where to Buy
View 46SV670U's Full DetailsView 46SV670U's TechnologiesView 46SV670U's Printable Spec Sheet

Explore 46SV670U's Technologies Close Section

image: horizontal rule
PixelPure® 5G 14 bit Digital Video Processing

With a 14-bit internal digital video processor, gradation levels are increased, creating smoother, clearer images.

Learn More about PixelPure® 5G 14 bit Digital Video Processing
AutoView™

By combining an ambient room light sensor and incoming video content monitoring, AutoView™ automatically sets most of the TV picture parameters for you.

Learn More about AutoView™
DynaLight™ Dynamic Backlight Control

Dynalight™ automatically adjusts the backlight intensity based on the image content.

Learn More about DynaLight™ Dynamic Backlight Control
Energy Star

Toshiba is committed to playing a leading role in helping establish a sustainable society.

Learn More about Energy Star
ClearScan 240™ Anti-Blur Technology

ClearScan 240™ creates a 240 Hz effect for the ultimate level of picture quality with fast motion video.

Learn More about ClearScan 240™ Anti-Blur Technology
Dolby Volume

Dolby Volume eliminates inconsistent volume levels when changing channels, inputs or even during TV commercials.

Learn More about Dolby Volume
1080p Full HD

1080p Full HD, the highest level of HD picture quality available today.

Learn More about 1080p Full HD
Dynamic Noise Reduction

Dynamic Noise Reduction can distinguish areas of noise and apply noise reduction to only those areas.

Learn More about Dynamic Noise Reduction
FocaLight LED Backlight with Local Dimming

FocaLight LED Backlight with Local Dimming offers a Full LED matrix for better brightness uniformity

Learn More about FocaLight LED Backlight with Local Dimming
Gaming Mode

Gaming Mode enhances the gaming experience by reducing game controller delay.

Learn More about Gaming Mode
InstaPort

InstaPort connects in a fraction of the time, for faster HDMI switching between components.

Learn More about InstaPort
Crystal Coat

CrystalCoat stops ambient room light reflections from washing out the picture.

Learn More about Crystal Coat
Resolution+™ Super Resolution Technology

Not just simple scaling, Resolution+™ uses complex image correction to enhance the detail of each image, making everything feel like HD.

Learn More about Resolution+™ Super Resolution Technology
Native Mode™

Native Mode™ displays the 3% to 5% of the image that is generally lost during the normal over-scanning that is done in most TVs.

Learn More about Native Mode™
Pass Through

An IR input is convenient for wall mounting installation or when you want to place your AV components out of view.

Learn More about Pass Through

Explore 46SV670U's Features Close Section

image: horizontal rule
  • 1080p Full HD Display
  • 2,000,000:1 Dynamic Contrast Ratio
  • CrystalCoat™ Contrast Enhancer
  • FocaLight™ LED Backlight with Local Dimming
  • ClearScan 240™ with Backlight Scanning
  • Resolution+ Super Resolution Technology
  • 10-Bit LCD Panel
  • PixelPure® 5G 14-Bit Internal Digital Video Processing
  • AutoView™
  • DynaLight™ Dynamic Back-Light Control
  • Cinespeed™ LCD Panel
  • Cinema Mode 24 fps (3:2 Pulldown)
  • TheaterWide® Modes
  • ColorMaster™ Color Control
  • Color Temperature Control
  • Built-In ATSC/NTSC/QAM Digital Tuning
  • Native Mode™
  • Deep Color
  • Official DivX® Certified Product
  • Invisible Speakers
  • Dolby® Volume
  • Audyssey EQ™
  • Mute/Half Mute
  • Deep Lagoon™ Infinity Flush Front Design with AR Coating
  • REGZA-LINK® (HDMI™ CEC)**
  • Gaming Mode
  • Input Labeling
  • Picture Freeze
  • Auto Aspect Control
  • Channel Browser™
  • Channel Labeling
  • USB Port
  • SD Card Slot
  • Expert Mode
  • Sleep Timer
  • 4-Item Universal Remote*
  • Logo Light On/Off
  • HDMI™ Digital Inputs: 4 (1 Side)
  • ColorStream® HD Component Video Inputs (2)
  • Side A/V / Rear A/V / Rear S-Video: 1/1/1
  • High Res PC Input (S-XGA, 15 pin, D-sub)
  • IR Pass Through
  • Dolby® Digital Optical Output
  • Analog Audio Out (Fixed)
  • **Use of REGZA-LINK®, which is a feature based on HDMI-CEC, requires an HDMI-CEC compatible display device. Depending on the display device specifications, some or all REGZA-LINK® functions may not work even if the display device is HDMI-CEC compatible.
  • *In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device.
  • Viewing 24 frames per second requires content created in 480p / 24 frames/second.
  • Effect of Resolution+™ enhancements may vary depending upon the input signal and content quality.
  • This TV may not support some MP3/WMA/JPEG/DivX recordings due to differences in recording formats. See owner’s manual for more information.
Experience Toshiba's next generation of LCD TV
arrow, scoll left
thumbnail: SV670 seriesthumbnail: XV648 seriesthumbnail: ZV650 seriesthumbnail: XV645 seriesthumbnail: XV640 seriesthumbnail: RV525 seriesthumbnail: AV502 seriesthumbnail: AV600 seriesthumbnail: LCDDVDCOMBO series
arrow, scoll right
©2009 Toshiba America Consumer Products, LLC All rights reserved.