Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products

Enterprise Storage
Enterprise Drive Models
Print This Page
Leveraging our technology expertise and heritage, Toshiba enterprise drives maximize performance, reliability, capacity and power efficiency. Toshiba enterprise drives are ideal for today's most demanding mission critical and tiered storage environments providing systems engineers with greater flexibility when designing rack and tower servers, direct-attached storage, network-attached storage, RAID systems and digital video systems.
3.5-Inch
MBF260LRC 300 / 450 / 600GB* SAS 10,025 RPM
MK2001TRKB/2TSKB  1 / 2TB* SAS / SATA 7,200 RPM
2.5-Inch
MBE2147RC** 73.5 / 147GB* SAS 15,000 RPM
MBF2600RC 300 / 450 / 600GB* SAS 10,025 RPM
MBD2300RC** 147 / 300GB* SAS 10,025 RPM
NEW! MK01GRRB Series 147 / 300GB* SAS 15,000 RPM
2.5-Inch Solid State Drive
MK4001GRZB  100 / 200 / 400GB* SAS SLC NAND
2.5-Inch Self-Encrypting
MBF2600RE 300 / 450 / 600GB* SAS 10,025 RPM
NEW! MK01GRRR Series 147 / 300GB* SAS 15,000 RPM
2.5-Inch High Durability
MK5061GSYB  80 / 160 / 250 / 500GB* SATA 7,200 RPM

* One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.
**

This drive was developed and originally sold by Fujitsu and still bears the Fujitsu name. As of January 1, 2012 any orders for this product will be sold by Toshiba America Electronic Components, Inc. and will use the original Fujitsu Part Number.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product -specifications, configurations, prices, system/component/options availability are all subject to change without notice.