    

DynaLight™ Dynamic Back-Light Control
DynaLight™ Dynamic Back-Light Control 10 Bit Video Processor 60 Hz Video Scan Rate
Thin-Line Speaker System
4-Item Universal Remote* Auto Aspect Control
HDMI™ Input (1) ColorStream® HD Component Video Input (1) Front A/V / Rear A/V / Rear S-Video: 0/1/1 15 Pin D-Sub PC Input Dolby® Digital Optical Output
Dimensions: 18.1 x 13.9 x 2.9 (WxHxD) Weight With Stand: 13.6 lbs. Dimensions With Stand: 18.1 x 15.5 x 8.2 (WxHxD) Weight With Packaging: 17.4 lbs. Dimensions With Packaging: 20.4 x 6.3 x 21.2 (WxHxD)
UPC: 022265001097
*In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device. Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.
|