TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

32av500u

32av500u
Take advantage of 720p HD picture quality and an impressive feature set with the 32AV500U. This model is a great addition for any home theater, and can also be used as a computer monitor by using the PC Input.
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
DynaLight™ Dynamic Back-Light Control

Jackpacks
HDMI™ Inputs (2)
15 Pin D-Sub PC Input

Video
Built-In ATSC/NTSC/QAM Digital Tuning
Definition: Built-In ATSC/NTSC/QAM digital tuning allows for tuning of standard cable channels as well as off-air digital broadcasts, in addition to digital "cable-in-the-clear" broadcasts.
Cinespeed™ LCD Panel
Definition: Cinespeed™ LCD panel has 8ms or less response speed necessary for cleaner high-action home theater images. A wide viewing angle ensures that you’ll have the best seat in the house.

Video
DynaLight™ Dynamic Back-Light Control
10 Bit Video Processor
60 Hz Video Scan Rate

Audio
Thin-Line Speaker System

Convenience
4-Item Universal Remote*
Auto Aspect Control

Jackpacks
HDMI™ Inputs (2)
ColorStream® HD Component Video Inputs (2)
Front A/V / Rear A/V / Rear S-Video: 1/1/1
15 Pin D-Sub PC Input
Analog Audio Out (Fixed)
Dolby® Digital Optical Output

Weights and Dimensions
Dimensions: 31.1 x 21.7 x 4.7 (WxHxD)
Weight With Stand: 37 lbs.
Dimensions With Stand: 31.1 x 23.1 x 12.1 (WxHxD)
Weight With Packaging: 44 lbs.
Dimensions With Packaging: 39.2 x 26.0 x 8.6 (WxHxD)

General
UPC: 022265001141

*In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.