      

DynaLight™ Dynamic Back-Light Control
HDMI™ Inputs (3) High Res PC Input (S-XGA, 15 pin, D-sub)
Built-In ATSC/NTSC/QAM Digital Tuning Definition: Built-In ATSC/NTSC/QAM digital tuning allows for tuning of standard cable channels as well
as off-air digital broadcasts, in addition to digital "cable-in-the-clear" broadcasts.
Cinespeed™ LCD Panel Definition: Cinespeed™ LCD panel has 8ms or less response speed necessary for cleaner high-action
home theater images. A wide viewing angle ensures that you’ll have the best seat in the house.
DynaLight™ Dynamic Back-Light Control 10 Bit Video Processor 60 Hz Video Scan Rate Cinema Mode 24 fps (3:2 Pulldown) Native Mode™
Thin-Line Speaker System QSound™ 3D Surround Sound Mute/Half Mute
4-Item Universal Remote* Auto Aspect Control Gaming Mode Input Labeling Logo Light On/Off HDMI™-CEC
HDMI™ Inputs (3) ColorStream® HD Component Video Inputs (2) Front A/V / Rear A/V / Rear S-Video: 1/1/1 High Res PC Input (S-XGA, 15 pin, D-sub) Analog Audio Out (Variable) Dolby® Digital Optical Output
Dimensions: 39.2 x 25.0 x 3.7 (WxHxD) Weight With Stand: 39.3 lbs. Dimensions With Stand: 39.2 x 26.9 x 10.9 (WxHxD) Weight With Packaging: 50 lbs. Dimensions With Packaging: 49.1 x 30.0 x 8.7 (WxHxD)
UPC: 022265002469
*In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device. Compatibility with other HDMI™-CEC products will vary by manufacturer. Some products will not be compatible at all or may only allow for limited functions. Viewing 24 frames per second requires content created in 480p / 24 frames/second. Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.
|