TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

40rv525u

40rv525u
1080p Full HD is within reach with the 40RV525U. Great new high-gloss black styling, DynaLight™ dynamic backlight control, enhanced connectivity with a 3rd HDMI™ digital input, and High-Res PC Input makes this model ideal for your living room or home entertainment center.
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
DynaLight™ Dynamic Back-Light Control

Jackpacks
HDMI™ Inputs (3)
High Res PC Input (S-XGA, 15 pin, D-sub)

Video
Built-In ATSC/NTSC/QAM Digital Tuning
Definition: Built-In ATSC/NTSC/QAM digital tuning allows for tuning of standard cable channels as well as off-air digital broadcasts, in addition to digital "cable-in-the-clear" broadcasts.
Cinespeed™ LCD Panel
Definition: Cinespeed™ LCD panel has 8ms or less response speed necessary for cleaner high-action home theater images. A wide viewing angle ensures that you’ll have the best seat in the house.

Video
DynaLight™ Dynamic Back-Light Control
10 Bit Video Processor
60 Hz Video Scan Rate
Cinema Mode 24 fps (3:2 Pulldown)
Native Mode™

Audio
Thin-Line Speaker System
QSound™ 3D Surround Sound
Mute/Half Mute

Convenience
4-Item Universal Remote*
Auto Aspect Control
Gaming Mode
Input Labeling
Logo Light On/Off
HDMI™-CEC

Jackpacks
HDMI™ Inputs (3)
ColorStream® HD Component Video Inputs (2)
Front A/V / Rear A/V / Rear S-Video: 1/1/1
High Res PC Input (S-XGA, 15 pin, D-sub)
Analog Audio Out (Variable)
Dolby® Digital Optical Output

Weights and Dimensions
Dimensions: 39.3 x 25.0 x 3.8 (WxHxD)
Weight With Stand: 42.1 lbs.
Dimensions With Stand: 39.3 x 26.9 x 10.9 (WxHxD)
Weight With Packaging: 50.3 lbs.
Dimensions With Packaging: 49.1 x 30.6 x 8.8 (WxHxD)

General
UPC: 022265001899

Change for the better with Energy Star

*In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device.

Compatibility with other HDMI™-CEC products will vary by manufacturer. Some products will not be compatible at all or may only allow for limited functions.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.