TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

42XV545U
Cinema Series®

42XV545U
Only our best get to be called Cinema Series®, and the 42XV545U certainly makes the grade. This premium LCD TV features our longest list of picture quality technology enhancements yet, including SRT™, AutoView™, ClearFrame™, ColorBurst™, PixelPure® 4G, DynaLight™, and more. If you are looking for the sharpest, easiest, clearest, fullest, most natural, and deepest picture we have ever created, you owe it to yourself to view the 42XV545U and see what is possible.
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
10-Bit LCD Panel
PixelPure® 4G 14-Bit Internal Digital Video Processing

Audio

Convenience
Gaming Mode
Input Labeling

Video
1080p Full HD Display
Definition: With Full HD, there’s no need to scale down a 1080 signal. With twice the pixel resolution of 720p HD models, Full HD creates the pinnacle in picture quality.
SRT™ Super Resolution Technology
Definition: SRT™ Super Resolution Technology upconverts and enhances 480i/p and 720p input signals for a more detailed picture. Now all your DVDs and TV channels will be displayed in near High Definition picture quality.
ClearFrame™ 120Hz Anti-Blur Technology
Definition: This advanced system virtually eliminates motion blur without decreasing image brightness, or adding flicker. Images are now crisp and clear regardless of image motion. ClearFrame™ doubles the displayed frame rate to 120 frames per second or 120 Hz. ClearFrame™ utilizes superior Motion Vector Frame Interpolation (MVFI) technology. Utilizing the power of the PixelPure™ processor, MVFI creates new frames, inserting them between the original frames.
ColorBurst™ Wide Color Gamut CCFL
Definition: ColorBurst expands the number of available colors and improves the color accuracy. This significantly improves both color purity and color saturation. The combination of ColorBurst and superior video processing creates colors that are more vibrant, more natural, and more enjoyable.

Audio
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.

Video
10-Bit LCD Panel
PixelPure® 4G 14-Bit Internal Digital Video Processing
DynaLight™ Dynamic Back-Light Control
Cinema Mode 24 fps (3:2 Pulldown)
ColorMaster™ Color Control
x.v. Color
Deep Color

Audio
SVB Sound Enhancement
Mute/Half Mute

Convenience
REGZA-LINK® (HDMI™ CEC)**
Gaming Mode
Input Labeling
Picture Freeze
Auto Aspect Control
Logo Light On/Off
4-Item Universal Remote*
Double Skin Thin-Line Bezel with a High-Gloss Black Cabinet

Jackpacks
HDMI™ Digital Inputs: 4 (1 Side)
ColorStream® HD Component Video Inputs (2)
Front A/V / Rear A/V / Rear S-Video: 1/1/1
High Res PC Input (S-XGA, 15 pin, D-sub)
IR Pass Through
Analog Audio Out (Fixed)
Dolby® Digital Optical Output

Weights and Dimensions
Dimensions: 39.8 x 25.5 x 3.7 (WxHxD)
Weight With Stand: 54 lbs.
Dimensions With Stand: 39.8 x 27.3 x 12.1 (WxHxD)
Weight With Packaging: 63.9 lbs.
Dimensions With Packaging: 42.9 x 29.7 x 9.9 (WxHxD)

General
UPC: 022265001745

Change for the better with Energy Star

**Use of REGZA-LINK®, which is a feature based on HDMI-CEC, requires an HDMI-CEC compatible display device. Depending on the display device specifications, some or all REGZA-LINK® functions may not work even if the display device is HDMI-CEC compatible.

*In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device.

Effect of SRT™ enhancements may vary depending upon the input signal and content quality.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.