TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

46RV535U
REGZA®

46RV535U
The 46RV535U combines 1080p Full HD resolution with new SRT™ Super Resolution Technology to ensure that everything you watch feels like HD. This model also features the PixelPure® 4G 14-bit internal digital video processor for superior power, and the new AutoView™ feature that simplifies operation by controlling picture settings for you. All of this technology is housed in our new Double Skin cabinetry that will complement virtually any room in your home. When settling for less than excellent quality is not an option, the 46RV535U delivers.
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
PixelPure® 4G 14-Bit Internal Digital Video Processing

Audio

Convenience
Gaming Mode
Input Labeling

Video
1080p Full HD Display
Definition: With Full HD, there’s no need to scale down a 1080 signal. With twice the pixel resolution of 720p HD models, Full HD creates the pinnacle in picture quality.
SRT™ Super Resolution Technology
Definition: SRT™ Super Resolution Technology upconverts and enhances 480i/p and 720p input signals for a more detailed picture. Now all your DVDs and TV channels will be displayed in near High Definition picture quality.

Audio
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.

Video
PixelPure® 4G 14-Bit Internal Digital Video Processing
DynaLight™ Dynamic Back-Light Control
Cinema Mode 24 fps (3:2 Pulldown)
ColorMaster™ Color Control
Deep Color

Audio
SVB Sound Enhancement
Mute/Half Mute

Convenience
REGZA-LINK® (HDMI™ CEC)**
Gaming Mode
Input Labeling
Picture Freeze
Auto Aspect Control
Logo Light On/Off
4-Item Universal Remote*
Double Skin Thin-Line Bezel with a High-Gloss Black Cabinet

Jackpacks
HDMI™ Digital Inputs: 4 (1 Side)
ColorStream® HD Component Video Inputs (2)
Front A/V / Rear A/V / Rear S-Video: 1/1/1
High Res PC Input (S-XGA, 15 pin, D-sub)
IR Pass Through
Analog Audio Out (Fixed)
Dolby® Digital Optical Output

Weights and Dimensions
Dimensions: 43.7 x 27.6 x 3.7 (WxHxD)
Weight With Stand: 58.4 lbs.
Dimensions With Stand: 43.7 x 29.4 x 12.1 (WxHxD)
Weight With Packaging: 73.8 lbs.
Dimensions With Packaging: 46.8 x 33.5 x 15.4 (WxHxD)

General
UPC: 022265001769

Change for the better with Energy Star

**Use of REGZA-LINK®, which is a feature based on HDMI-CEC, requires an HDMI-CEC compatible display device. Depending on the display device specifications, some or all REGZA-LINK® functions may not work even if the display device is HDMI-CEC compatible.

*In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device.

Effect of SRT™ enhancements may vary depending upon the input signal and content quality.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.