TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

46xv640u

46xv640u
The XV640 series combines a 1080p Full HD display with ClearFrame™ 120Hz for superior picture quality, DynaLight™, and a High-Res PC Input with Gaming Mode, to enhance both your home theater viewing and PC Gaming.
msrp $1,399.99
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
DynaLight™ Dynamic Back-Light Control

Jackpacks
HDMI™ Inputs (3)
High Res PC Input (S-XGA, 15 pin, D-sub)

Video
Built-In ATSC/NTSC/QAM Digital Tuning
Definition: Built-In ATSC/NTSC/QAM digital tuning allows for tuning of standard cable channels as well as off-air digital broadcasts, in addition to digital "cable-in-the-clear" broadcasts.
Cinespeed™ LCD Panel
Definition: Cinespeed™ LCD panel has 8ms or less response speed necessary for cleaner high-action home theater images. A wide viewing angle ensures that you’ll have the best seat in the house.

Video
DynaLight™ Dynamic Back-Light Control
Native Mode™

Audio
Thin-Line Speaker System
QSound®
Mute/Half Mute

Convenience
Auto Aspect Control
HDMI™-CEC
Gaming Mode
Input Labeling
Logo Light On/Off
4-Item Universal Remote*

Jackpacks
HDMI™ Inputs (3)
ColorStream® HD Component Video Inputs (2)
Front A/V / Rear A/V / Rear S-Video: 1/1/1
High Res PC Input (S-XGA, 15 pin, D-sub)
Analog Audio Out (Variable)
Dolby® Digital Optical Output

Weights and Dimensions
Dimensions: 44.39 x 27.99 x 3.58 (WxHxD)
Weight With Stand: 51.3 lbs.
Dimensions With Stand: 44.39 x 30.00 x 13.09 (WxHxD)
Weight With Packaging: 64.1 lbs.
Dimensions With Packaging: 55.91 x 33.43 x 9.45 (WxHxD)

General
UPC: 022265002506

Change for the better with Energy Star

*In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device.

Compatibility with other HDMI™-CEC products will vary by manufacturer. Some products will not be compatible at all or may only allow for limited functions.

Viewing 24 frames per second requires content created in 480p / 24 frames/second.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.