TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

55sv670u
LED TV

55sv670u
The New REGZA® Cinema Series® LED TV is the most advanced, most beautiful TV we've ever produced. Our advanced FocaLight™ LED Backlight System with Local Dimming, and stunning new Deep Lagoon Design™ with Infinity Flush Front™, create the perfect combination of high quality and stylish appeal.
msrp $2,999.99
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
FocaLight™ LED Backlight with Local Dimming
ClearScan 240™ with Backlight Scanning

Convenience
Gaming Mode
Input Labeling

Video
1080p Full HD Display
Definition: With Full HD, there’s no need to scale down a 1080 signal. With twice the pixel resolution of 720p HD models, Full HD creates the pinnacle in picture quality.
Official DivX® Certified Product
Definition: Plays all versions of DivX video (including DivX® 6) with standard playback of DivX® media files.

Video
2,000,000:1 Dynamic Contrast Ratio
CrystalCoat™ Contrast Enhancer
FocaLight™ LED Backlight with Local Dimming
ClearScan 240™ with Backlight Scanning
10-Bit LCD Panel
PixelPure® 5G 14-Bit Internal Digital Video Processing
DynaLight™ Dynamic Back-Light Control
Cinema Mode 24 fps (3:2 Pulldown)
ColorMaster™ Color Control
Deep Color

Audio
Invisible Speakers
Audyssey EQ™
Mute/Half Mute

Convenience
Deep Lagoon™ Infinity Flush Front Design with AR Coating
REGZA-LINK® (HDMI™ CEC)**
Gaming Mode
Input Labeling
Picture Freeze
Auto Aspect Control
USB Port
SD Card Slot
Expert Mode
4-Item Universal Remote*
Logo Light On/Off

Jackpacks
HDMI™ Digital Inputs: 4 (1 Side)
ColorStream® HD Component Video Inputs (2)
Side A/V / Rear A/V / Rear S-Video: 1/1/1
High Res PC Input (S-XGA, 15 pin, D-sub)
IR Pass Through
Dolby® Digital Optical Output
Analog Audio Out (Fixed)

Weights and Dimensions
Dimensions: 53.62" x 33.03" x 4.45" (WxHxD)
Weight With Stand: 98.1 lbs.
Dimensions With Stand: 53.62" x 35.47" x 16.22" (WxHxD)
Weight With Packaging: 121.3 lbs.
Dimensions With Packaging: 57.64" x 39.21" x 20.16" (WxHxD)

General
UPC: 022265002582

Change for the better with Energy Star

**Use of REGZA-LINK®, which is a feature based on HDMI-CEC, requires an HDMI-CEC compatible display device. Depending on the display device specifications, some or all REGZA-LINK® functions may not work even if the display device is HDMI-CEC compatible.

*In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device.

Viewing 24 frames per second requires content created in 480p / 24 frames/second.

Effect of Resolution+™ enhancements may vary depending upon the input signal and content quality.

This TV may not support some MP3/WMA/JPEG/DivX recordings due to differences in recording formats. See owner’s manual for more information.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.