TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

14dl74

14dl74
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
500:1 Contrast Ratio
4-Line Digital Comb Filter

Audio

Convenience
News/Hall/Theater Sound Modes
Pedestal Stand with Tilt and Swivel
Space Saving Design
480p (640 x 480) Display with Built-in Speakers and Tuner

Video
Black Level Expander
Benefit: Improved contrast makes picture appear sharper and more three-dimensional.

Audio
MTS Stereo/SAP with dbx®
Benefit: Full broadcast stereo sound quality, plus access to bilingual or secondary audio signals.

Convenience
Tri-Lingual On-screen Display
Benefit: Allows viewers to read menu selections in three different languages (English, French, and Spanish) to ensure user-friendly programming.

Video
500:1 Contrast Ratio
Panel Response Speed: 25 mSec
4-Line Digital Comb Filter
Screen Size: 14" Diagonal

Audio
Total Audio Wattage: 5 W

Convenience
News/Hall/Theater Sound Modes
Pedestal Stand with Tilt and Swivel
Space Saving Design
Direct Access Remote Control
Off Timer
Noise Reduction
480p (640 x 480) Display with Built-in Speakers and Tuner
Luminance Transient Enhancer

Jackpacks
A/V Inputs (2)
Headphone Jack (1)
Audio Outputs

Weights and Dimensions
Weight: 8 lbs.
Dimensions: 13 7/8" x 12 7/8" x 2 7/8" (WxHxD)
Weight With Stand: 9 lbs.
Dimensions With Stand: 13-7/8" x 14-7/8" x 7-1/16" (WxHxD)
Weight With Packaging: 15 lbs.
Dimensions With Packaging: 18 7/16" x 20" x 9 1/2" (WxHxD)

General
UPC: 022265240274

Use only Toshiba brand wall brackets designed specifically for these models for wall mounting.

All television pictures are simulated and are for illustrative purposes only. Measurement of screen sizes for television models contained herein is approximate.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.