TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

15dlv77

15dlv77
The Toshiba 15DLV77 LCD/ DVD combination features a 15" 4x3, Amorphous (a-Si) Silicon TFT LCD Display with 1024x768 Pixel Resolution, perfect for viewing standard television signals and DVD movies. The Built-in Slot Loading DVD player design is convenient and saves space. The 15DLV77 is DivX® Home Theater Certified and allows playback of DivX, AVI and MPEG4 (.ASF) compressed files downloaded from the internet from a personal computer and stored on a CD-R/RW. The JPEG Viewer enables a user to conveniently display digital photographs on the LCD screen.
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
15" 4:3 TFT LCD Display
Benefit: 4x3 Amorphous (a-Si) silicon TFT active matrix display is perfect for viewing standard television signals and DVD movies.
ATSC/NTSC & QAM Digital Television Tuners
Definition: ATSC is the 8VSB (8-level Vestigial Sideband Modulation) system. This is the digital TV broadcast system chosen by the ATSC (Advanced Television Systems Committee) for broadcast TV in the USA. QAM (Quadrature Amplitude Modulation) is the digital TV system chosen by the U.S. Cable TV companies for use over digital cable. Toshiba integrated digital TVs have both ATSC and QAM digital tuning capability so that you can receive terrestrial digital broadcasts as well as digital “cable-in-the-clear” broadcasts.
Built-In Slot Loading DVD player
Definition: Built-In Slot Loading DVD player with easy to access operation buttons is a convenient all-in-one space saving design.
Digital Comb Filter
Benefit: An advanced comb filter able to eliminate detail noise in intricate scenes as well as reduce dot crawl and color bleed from broadcast sources.

Audio
Dolby® Digital and DTS® Compatible Output
Definition: Connected to a compatible AC-3 receiver, Dolby® Digital creates a multi-channel audio experience and unsurpassed three-dimensional audio performance rivaling the best movie theaters. And every Toshiba DVD player features DTS® (Digital Theater Systems) compatibility. A Toshiba DVD player can be connected to a DTS® compatible receiver/decoder via its digital audio outputs for playback of high-resolution multi-channel DTS® -encoded DVDs and CDs.
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.
Surround Sound
Benefit: Makes the viewer feel more like they are part of the on-screen action.

Convenience
Sleep Timer
Benefit: Allows the viewer to set the television to shut off after a preset amount of time.
Closed Captioning
Benefit: Originally designed for use by hearing-impaired individuals, captioned displays may also be utilized to improve reading skills and assist in the learning of English as a second language.
V-Chip Parental Control System
Benefit: Parents can easily limit the types of the programs their children are watching.

Jackpacks
ColorStream® Component Video Inputs
Benefit: Ultimate picture quality from interlaced component video signals.

Video
15" 4:3 TFT LCD Display
480i/480p Component Input
DivX® Home Theater Certified
Digital Picture Zoom
Fast Scan
Slow Motion
Multi-Camera Angle Select

Audio
Bottom Mount Stereo Speakers
Bass/Treble Balance Controls

Convenience
Auto Channel Memory
Energy Star Compliant
Unified Remote Control

Jackpacks
S-Video
Digital Audio Output for DVD (Coax)
RF (1)
Headphone Jack (1)

Weights and Dimensions
Weight: 13.2 lbs.
Dimensions: 18-3/4 x 12-5/16 x 3-1/8 (WxHxD)
Dimensions With Stand: 18-3/4 x 13-15/16 x 9-1/8 (WxHxD)
Weight With Packaging: 17.6 lbs.
Dimensions With Packaging: 22.64 x 12.91 x 17.36 (WxHxD)

General
UPC: 022265000335

*Some DVD-R/DVD-RW and CD-R/CD-RW discs may be incompatible due to laser pick up and disc design. CD-R/CD-RW discs must be recorded using CD-DA method for CD audio playback. The DVD player in this TV may not support some MP3/WMA/JPEG/DivX recordings due to differences in recording formats, disc structure, or condition of the disc (use of CD-RW for MP3 files is not recommended). See owner’s manual for more information.

**If you decide to wall mount your Toshiba television, always use a UL Listed wall bracket appropriate for the size and weight of the television.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.