TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

20hl86

20hl86
Detailed SpecsProduct Resources
Video
Panel Resolution: 1366 x 768
Auto Aspect Detection

Audio

Convenience

Jackpacks
RF Input - Rear (1)
A/V Inputs - Rear
ColorStream® HD Component Video Inputs
15 Pin D-Sub PC Input
Headphone Jack (1)
Audio Output (Fixed)

Weights and Dimensions
Weight: 14.99 lbs.
Dimensions: 21.04" x 13.76" x 4.11" (WxHxD)
Weight With Stand: 17.2 lbs.
Dimensions With Stand: 21.04" x 15.12" x 9.30" (WxHxD)
Weight With Packaging: 23.37 lbs.
Dimensions With Packaging: 25.22" x 19.50" x 12.81" (WxHxD)

General
UPC: 022265240618

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.