TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

20hlk67

20hlk67
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
ATSC/NTSC & QAM Digital Television Tuners
Definition: ATSC is the 8VSB (8-level Vestigial Sideband Modulation) system. This is the digital TV broadcast system chosen by the ATSC (Advanced Television Systems Committee) for broadcast TV in the USA. QAM (Quadrature Amplitude Modulation) is the digital TV system chosen by the U.S. Cable TV companies for use over digital cable. Toshiba integrated digital TVs have both ATSC and QAM digital tuning capability so that you can receive terrestrial digital broadcasts as well as digital “cable-in-the-clear” broadcasts.

Audio
Surround Sound
Benefit: Makes the viewer feel more like they are part of the on-screen action.

Convenience
RealSteel™
Definition: The unique RealSteel™ stainless steel cabinetry and an included water-resistant remote makes this set the perfect complement to today’s high-end kitchen.

Jackpacks
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.

Video
Panel Resolution: 1366 x 768
700:1 Contrast
Brightness 450cd/m2
Picture Mode 4

Audio
2 Watt Audio

Convenience
Panel Lock

Jackpacks
RF Input - Rear (1)
A/V Inputs - Rear
ColorStream® HD Component Video Inputs
15 Pin D-Sub PC Input
Headphone Jack (Mini Plug)

Weights and Dimensions
Weight: 15.1 lbs.
Dimensions: 21.12 x 13.99 x 4.15 (WxHxD)
Weight With Stand: 18.08 lbs.
Dimensions With Stand: 21.12 x 15.17 x 9.3 (WxHxD)
Weight With Packaging: 24.92 lbs.
Dimensions With Packaging: 25.22" x 19.50" x 12.81" (WxHxD)

General
UPC: 022265000649

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.