TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

20hlk86

20hlk86
Detailed SpecsProduct Resources
Video
Panel Resolution: 1366 x 768
Auto Aspect Detection

Audio

Convenience

Jackpacks
RF Input - Rear (1)
A/V Inputs - Rear
ColorStream® HD Component Video Inputs
15 Pin D-Sub PC Input
Headphone Jack (1)
Audio Output (Fixed)

Weights and Dimensions
Dimensions: 21.12" x 13.99" x 3.4" (WxHxD)
Dimensions With Stand: 21.12" x 15.09" x 8.08" (WxHxD)

General
UPC: 022265240618

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.