TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

22lv610u

22lv610u
The family room is no longer the only place for Digital TV. The 22LV610U includes a built-in DVD player that makes it easy to watch your favorite movies, and the digital tuner will help you to be ready for the digital transition in June 2009. The compact design and highgloss finish are great ways to complement your décor.
msrp $399.99
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Built-In Slot Loading DVD player
Definition: Built-In Slot Loading DVD player with easy to access operation buttons is a convenient all-in-one space saving design.
Built-In ATSC/NTSC/QAM Digital Tuning
Definition: Built-In ATSC/NTSC/QAM digital tuning allows for tuning of standard cable channels as well as off-air digital broadcasts, in addition to digital "cable-in-the-clear" broadcasts.
Official DivX® Certified* Product
Definition: Plays all versions of DivX video (including DivX® 6) with standard playback of DivX® media files.

Video
21.6†diagonal widescreen TFT LCD
Playable Disc Types* DVD/DVD-R/DVD-RW/CD/CD-R/CD-RW/VCD
Pixel Resolution: 1366 x 768
Wide Aspect Ratio
Brightness 400 cd/m2
800:1 Contrast Ratio
Comb Filter
Viewing Angles H/V: 170/160
5ms Response Time
Cinema Mode
3 Mode Picture Size Adjustment
Digital Picture Zoom
Fast Scan
Slow Motion
Multi-Camera Angle Select

Audio
Bottom Mount Stereo Speakers
Bass/Treble Balance Controls
MP3 Playback*
WMA Playback*

Convenience
Auto Channel Memory
Clock
On/Off Timer
OSD Language: English/French/Spanish
Multi-Subtitle Select
Tri-Lingual Select
Unified Remote Control

Jackpacks
HDMI™ Input (1)
ColorStream® HD Component Video Input (1)
RCA Video Inputs - Rear (1)
L-R Audio Inputs - Rear (1)
1 RF Input
PC Input D-Sub 15
Digital Audio Output - 1 Coaxial (DVD only)
Headphone Jack - Rear (1)

Weights and Dimensions
Dimensions: 21.65 x 14.81 x 2.63 (WxHxD)
Weight With Stand: 13.4 lbs.
Dimensions With Stand: 21.65 x 16.03 x 8.15 (WxHxD)
Weight With Packaging: 18 lbs.
Dimensions With Packaging: 24.49 x 22.64 x 7.13 (WxHxD)

General
UPC: 022265002278

Change for the better with Energy Star

*Some DVD-R/DVD-RW and CD-R/CD-RW discs may be incompatible due to laser pick up and disc design. CD-R/CD-RW discs must be recorded using CD-DA method for CD audio playback. The DVD player in this TV may not support some MP3/WMA/JPEG/DivX recordings due to differences in recording formats, disc structure, or condition of the disc (use of CD-RW for MP3 files is not recommended). See owner’s manual for more information.

**If you decide to wall mount your Toshiba television, always use a UL Listed wall bracket appropriate for the size and weight of the television.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.