TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

23hl84

23hl84
Key FeaturesDetailed SpecsProduct Resources
Video
720p True HD Display with Built-in Speakers and Tuner

Audio

Convenience
Space Saving Design

Jackpacks
15 Pin D-Sub PC Input

Video
720p True HD Display with Built-in Speakers and Tuner
Screen Size: 23" Diagonal Widescreen
Panel Resolution: 1366 x 768

Audio
Total Audio Wattage: 10 W

Convenience
On Timer
Space Saving Design
New Cabinetry
Optional Wall Bracket LWB2603

Jackpacks
15 Pin D-Sub PC Input
A/V Inputs - Rear
Front Panel Inputs
Headphone Jack (Mini Plug)

Weights and Dimensions
Weight: 22 lbs.
Dimensions: 24" x 17 3/16" x 4 1/2" (WxHxD)
Weight With Stand: 29 lbs.
Dimensions With Stand: 24" x 19 11/16" x 10 7/8" (WxHxD)

General
UPC: 022265240298

Use only Toshiba brand wall brackets designed specifically for these models for wall mounting.

All television pictures are simulated and are for illustrative purposes only. Measurement of screen sizes for television models contained herein is approximate.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.