TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

23hl85

23hl85
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
720p True HD Display with Built-in Speakers and Tuner
500:1 Contrast Ratio

Audio

Convenience
New Cabinetry

Jackpacks
15 Pin D-Sub PC Input

Video
HD Dynamic Contrast
Benefit: Sets equipped with HD Dynamic Contrast have a sharper, deeper image with rich colors and a more life-like image. The HD Dynamic Contrast feature continually analyzes picture information and enhances those parts of the picture with the most detailed information.

Audio
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.
SRS® WOW™
Benefit: A more enveloping sound with enhanced bass and better dialog reproduction.
Virtual Dolby® Digital
Definition: Virtual Dolby® Digital recreates the ambience of a multichannel listening field from two speakers. This requires a 5.1 encoded source (such as DVDs or HDTV sound) to enjoy.

Convenience
Four-Item glow Universal Remote with DVD Control
Definition: For easy operation in a dark living room or home theater environment, Toshiba's ergonomically designed Universal Remote comes with glow Buttons. As an additional convenience, these remotes are pre-programmed to operate all functions of the TV and key functions of most Cable Boxes, VCRs and DVD players.
Color Icon Trilingual On-Screen Display
Definition: Toshiba leads the industry with its new multicolor On-Screen Display. Unlike conventional OSDs, Toshiba OSDs offer effortless control by utilizing bitmap–level graphics and a unique circular-icon–based display. These new displays put a host of customizable features at your fingertips—like Movie & Sports Modes, Picture-in-Picture (PIP) Sound, Stable Sound, Video Labeling, Video Lock, Direct Video Input Selection, and Individual A/V Settings for Inputs—to make your TV as easy to use as it is advanced.
Sleep Timer
Benefit: Allows the viewer to set the television to shut off after a preset amount of time.

Jackpacks
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.

Video
TheaterWide® HD LCD Display
720p True HD Display with Built-in Speakers and Tuner
Panel Resolution: 1366 x 768
500:1 Contrast Ratio
Brightness 500 cd/m2
3DYC (4 MB, 10 Bit) Digital Comb Filter with Vertical Contour Correction

Audio
Total Audio Wattage: 10 W

Convenience
On Timer
New Cabinetry
Optional Wall Bracket

Jackpacks
A/V Inputs - Rear
15 Pin D-Sub PC Input
Headphone Jack (1)
Audio Outputs

Weights and Dimensions
Weight: 22.93 lbs.
Dimensions: 20.92 x 14.34 x 4.18 (WxHxD)
Weight With Stand: 27.6 lbs.
Dimensions With Stand: 20.9 x 18.6 x 11 (WxHxD)

General
UPC: 022265240472

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.