TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

23hlv87

23hlv87
Key FeaturesBenefitsDetailed Specs
Video
Pixel Resolution: 1440 x 900

Audio
Bottom Mount Stereo Speakers

Convenience
Auto Channel Memory
Clock
On/Off Timer

Jackpacks
ColorStream® HD Component Video Inputs
S-Video

Video
ATSC/NTSC & QAM Digital Television Tuners
Definition: ATSC is the 8VSB (8-level Vestigial Sideband Modulation) system. This is the digital TV broadcast system chosen by the ATSC (Advanced Television Systems Committee) for broadcast TV in the USA. QAM (Quadrature Amplitude Modulation) is the digital TV system chosen by the U.S. Cable TV companies for use over digital cable. Toshiba integrated digital TVs have both ATSC and QAM digital tuning capability so that you can receive terrestrial digital broadcasts as well as digital “cable-in-the-clear” broadcasts.
Digital Comb Filter
Benefit: An advanced comb filter able to eliminate detail noise in intricate scenes as well as reduce dot crawl and color bleed from broadcast sources.

Audio
Dolby® Digital and DTS® Compatible Output
Definition: Connected to a compatible AC-3 receiver, Dolby® Digital creates a multi-channel audio experience and unsurpassed three-dimensional audio performance rivaling the best movie theaters. And every Toshiba DVD player features DTS® (Digital Theater Systems) compatibility. A Toshiba DVD player can be connected to a DTS® compatible receiver/decoder via its digital audio outputs for playback of high-resolution multi-channel DTS® -encoded DVDs and CDs.
StableSound®
Benefit: Eliminates the annoyance of normal program volume being followed immediately by extremely loud commercial messages or drastic volume fluctuations while changing channels.

Convenience
Closed Captioning
Benefit: Originally designed for use by hearing-impaired individuals, captioned displays may also be utilized to improve reading skills and assist in the learning of English as a second language.

Jackpacks
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.

Video
Pixel Resolution: 1440 x 900
DivX® Home Theater Certified
3 Mode Picture Size Adjustment
Digital Zoom
Fast Scan
Slow Motion
Multi-Camera Angle Select

Audio
Bottom Mount Stereo Speakers
Bass/Treble Balance Controls

Convenience
Auto Channel Memory
Clock
On/Off Timer
Tri-Lingual OSD (English, French/Japanese)
Multi-Subtitle Select
Unified Remote Control
Energy Star Compliant

Jackpacks
ColorStream® HD Component Video Inputs
S-Video
RF (1)
Headphone Jack (1)
RCA Video Inputs - Rear (2)

General
UPC: 022265000397





*Some DVD-R/DVD-RW and CD-R/CD-RW discs may be incompatible due to laser pick up and disc design. CD-R/CD-RW discs must be recorded using CD-DA method for CD audio playback. The DVD player in this TV may not support some MP3/WMA/JPEG/DivX recordings due to differences in recording formats, disc structure, or condition of the disc (use of CD-RW for MP3 files is not recommended). See owner’s manual for more information.

**If you decide to wall mount your Toshiba television, always use a UL Listed wall bracket appropriate for the size and weight of the television.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.