      
Built-In Slot Loading DVD player Definition: Built-In Slot Loading DVD player with easy to access operation buttons is a
convenient all-in-one space saving design.
Built-In ATSC/NTSC/QAM Digital Tuning Definition: Built-In ATSC/NTSC/QAM digital tuning allows for tuning of standard cable channels as well
as off-air digital broadcasts, in addition to digital "cable-in-the-clear" broadcasts.
Official DivX® Certified* Product Definition: Plays all versions of DivX video (including DivX® 6) with standard playback of DivX® media files.
26.0†diagonal widescreen TFT LCD Playable Disc Types* DVD/DVD-R/DVD-RW/CD/CD-R/CD-RW/VCD Pixel Resolution: 1366 x 768 Wide Aspect Ratio Brightness 500 cd/m2 800:1 Contrast Ratio Comb Filter Viewing Angles H/V: 160/150 8ms Response Time Cinema Mode 3 Mode Picture Size Adjustment Digital Picture Zoom Fast Scan Slow Motion Multi-Camera Angle Select
Bottom Mount Stereo Speakers Bass/Treble Balance Controls MP3 Playback* WMA Playback*
Auto Channel Memory Clock OSD Language: English/French/Spanish Multi-Subtitle Select Tri-Lingual Select Unified Remote Control
HDMI™ Inputs (2) ColorStream® HD Component Video Input (1) RCA Video Inputs - Rear (1) L-R Audio Inputs - Rear (1) 1 RF Input PC Input D-Sub 15 Digital Audio Output - 1 Coaxial (DVD only)
Dimensions: 26.81 x 18.52 x 3.91 (WxHxD) Weight With Stand: 19.4 lbs. Dimensions With Stand: 26.81 x 20.23 x 8.93 (WxHxD) Weight With Packaging: 24.9 lbs. Dimensions With Packaging: 29.72 x 26.58 x 8.43 (WxHxD)
UPC: 022265002292
*Some DVD-R/DVD-RW and CD-R/CD-RW discs may be incompatible due to laser pick up and disc design. CD-R/CD-RW discs must be recorded using CD-DA method for CD audio playback. The DVD player in this TV may not support some MP3/WMA/JPEG/DivX recordings due to differences in recording formats, disc structure, or condition of the disc (use of CD-RW for MP3 files is not recommended). See owner’s manual for more information. **If you decide to wall mount your Toshiba television, always use a UL Listed wall bracket appropriate for the size and weight of the television. Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.
|