PixelPure® AT (Adaptive Technology)
Benefit: Includes Motion Adaptive De-Interlacing, Adaptive MPEG Processing, Adaptive Contrast Enhancement, and Adaptive Color Enhancement, all critical elements to deliver the consistently high quality picture expected from a Toshiba Television.
ATSC/QAM Tuners
Benefit: A Toshiba Integrated Television has both QAM and ATSC tuners included to enable the set to receive digital cable-in-the-clear signals, as well as digital terrestrial broadcasts.
Digital Cable Ready with CableCARD™ Slot
Definition: Sets with CableCARD™ slot can receive applicable cable channels without the use of a cable box (excluding bi-directional channels/ services such as Video On Demand) by obtaining a CableCARD™ from the local service provider.
SRS® WOW™ and Virtual Dolby®
Benefit: Combines SRS® 3D (creates a wide three dimensional sound field), TruBass (boosts bass frequency perception for more dramatic low frequency effects), and Focus (raises the sound image vertically to create clearer voices) which enhances the Home Theater experience.
6-Item A/V Illuminated Remote with DVD and Audio Control
Definition: This ergonomically designed remote puts all the"most needed" functions in reach of your thumb, making operation a snap, and because it's illuminated, it's great for operating in a darkened home theater environment. The remote comes preprogrammed to operate up to six home theater components, including a TV, DVD player, VCR, Cable Box, and two other video or audio components.
Tri-Lingual On-screen Display
Benefit: Allows viewers to read menu selections in three different languages (English, French, and Spanish) to ensure user-friendly programming.
Sleep Timer
Benefit: Allows the viewer to set the television to shut off after a preset amount of time.
TV Guide On Screen™ Interactive Program Guide
Benefit: This Interactive Program Guide provides an easy to read listing of the television programs available to view or record. TV Guide On Screen™ Interactive Program Guide provides: an 8-day program listing, flexibility of recording directly to DVD or the HDD, the ability to perform keyword searches for locating favorite programs and includes the G-Link IR Blaster for controlling cable boxes. When recording television programs, the name of the show, along with the channel and date, are automatically captured.
HDMI™ (High-Definition Multimedia Interface)
Benefit: This single cable connection ensures that all signals remain in their pure digital form and secure by use of High Definition Copy Protection (HDCP) regardless of signal output resolution.
TheaterWide® HD LCD Display
Pixel Display: 1280 x 720
Brightness 500 cd/m2
3DYC (4 MB, 10 Bit) Digital Comb Filter with Vertical Contour Correction
Black Stretch
720p True HD Display with Built-in Speakers and Tuner
PixelPure® AT (Adaptive Technology)
900:1 Contrast Ratio
Disc Play: DVD-Video/DVD-R/DVD-RW*/VCD/SVCD/HDCD/ECD/MP3/CD-R/CD-RW
SRS® WOW™ and Virtual Dolby®
Total Audio Wattage: 20 W
On Timer
New Cabinetry
ColorStream® HD Component Video Inputs (2)
RF Inputs (2)
A/V Inputs - Rear (2)
15 Pin D-Sub PC Input
Headphone Jack (1)
Audio Outputs - Fixed and Variable
Video Output
Digital Audio Output for DVD (Coax)
Weight: 32 lbs.
Dimensions: 27.19 x 20.33 x 4.61 (WxHxD)
Weight With Stand: 38 lbs.
Dimensions With Stand: 27.2 x 22.5 x 10.8 (WxHxD)
UPC: 022265240526