TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

30df56

30df56
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
16:9 FST PURE® Flat Picture Tube
Benefit: Due to its flat design, viewing angle and picture linearity are greatly improved over traditional tube designs, delivering the most accurate, life-like images possible.
ATSC/NTSC & QAM Digital Television Tuners
Definition: ATSC is the 8VSB (8-level Vestigial Sideband Modulation) system. This is the digital TV broadcast system chosen by the ATSC (Advanced Television Systems Committee) for broadcast TV in the USA. QAM (Quadrature Amplitude Modulation) is the digital TV system chosen by the U.S. Cable TV companies for use over digital cable. Toshiba integrated digital TVs have both ATSC and QAM digital tuning capability so that you can receive terrestrial digital broadcasts as well as digital “cable-in-the-clear” broadcasts.
Dynamic Quadruple Focus
Benefit: Dynamic Quadruple Focus utilizes both horizontal and vertical beam adjustment ensure that the edges and corners, not the center of the screen, have a precise beam spot for a sharp, uniform picture from corner to corner.

Audio
MTS Stereo/SAP with dbx®
Benefit: Full broadcast stereo sound quality, plus access to bilingual or secondary audio signals.

Convenience
Direct Video Input Selection
Benefit: Inputs can now be directly selected from the remote's numbered keypad without scrolling through all the inputs.

Jackpacks
ColorStream® Component Video Inputs
Benefit: Ultimate picture quality from interlaced component video signals.
Front Panel A/V Inputs
Benefit: For easy connection of video games or a camcorder.

Video
16:9 FST PURE® Flat Picture Tube

Audio

Convenience
Space Saving Two Tone Silver & Gray Cabinet
On Timer

Jackpacks
Audio Output (Fixed)
A/V Inputs - Rear

Weights and Dimensions
Weight: 111.35 lbs.
Dimensions: 30.36" x 21.64" x 22.2" (WxHxD)
Weight With Packaging: 130.1 lbs.
Dimensions With Packaging: 36.1" x 28.01" x 27.23" (WxHxD)

General
UPC: 022265232705

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.